180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
General features | Unit | iglide® B | Test method |
Density | g/cm³ | 1,15 | |
Color | Gray | ||
Max. humidity absorption at 23° C/50% R. H. | Wt.-% | 1,0 | DIN 53495 |
Max. water absorption | Wt.-% | 6,3 | |
Mechanical properties | |||
Bending E-module | MPa | 1.750 | DIN 53457 |
Bending strength at 20° C | MPa | 55 | DIN 53452 |
Maximum recommended surface pressure (20° C) | MPa | 40 | |
Shore D hardness | 69 | DIN 53505 | |
Physical and thermal properties | |||
Upper long-term application temperature | °C | 100 | |
Upper short-term application temperature | °C | 130 | |
Upper short-term ambient temperature1) | °C | 150 | |
Lower application temperature | °C | -40 | |
Electrical properties | |||
Specific forward resistance | Ωcm | > 1010 | DIN IEC 93 |
Surface resistance | Ω | > 10 9 | DIN 53482 |
1) Without additional load; no gliding movement; relaxation not excluded. |
m/s | Rotating | Oscillating | Linear |
Constant | 0,7 | 0,5 | 2 |
Short-term | 1 | 0,7 | 3 |
iglide® B | Application temperature |
Lower | - 40 °C |
Upper, long-term | + 100 °C |
Upper, short-term | + 130 °C |
iglide® B | Dry | Fat | Oil | Water |
Coefficients of friction µ | 0,1 - 0,35 | 0,09 | 0,04 | 0,04 |
Diameter d1 [mm] | Shaft h9 [mm] | iglide® B D11 [mm] |
Up to 0.5 | 0 - 0,025 | +0,020 + 0,080 |
> 3 to 6 | 0 - 0,030 | +0,030 + 0,105 |
> 6 to 10 | 0 - 0,036 | +0,040 + 0,130 |
> 10 to 18 | 0 - 0,043 | +0,050 + 0,160 |
> 18 to 30 | 0 - 0,052 | +0,065 + 0,195 |
> 30 to 50 | 0 - 0,062 | +0,080 + 0,240 |
Medium | Resistance |
Alcohol | + to 0 |
Hydrocarbons | - |
Fats, oils, without additives | - |
Fuels | - |
Diluted acids | 0 to - |
Strong acids | - |
Diluted bases | - |
Strong bases | - |
Specific forward resistance | > 1010 Ωcm |
Surface resistance | > 109 Ω |