180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
General features | Unit | iglide® A290 | Test method |
Density | g/cm³ | 1,41 | |
Color | White | ||
Max. humidity absorption at 23° C/50% R. H. | Wt.-% | 1,7 | DIN 53495 |
Max. water absorption | Wt.-% | 7,3 | |
Coefficient of surface friction, dynamic, against steel | µ | 0,13 - 0,40 | |
p x v value, max. (dry) | MPa x m/s | 0,23 | |
Mechanical properties | |||
Bending E-module | MPa | 8.800 | DIN 53457 |
Bending strength at 20° C | MPa | 250 | DIN 53452 |
Compressive strength | MPa | 91 | |
Maximum recommended surface pressure (20° C) | MPa | 70 | |
Shore D hardness | 88 | DIN 53505 | |
Physical and thermal properties | |||
Upper long-term application temperature | °C | 140 | |
Upper short-term application temperature | °C | 180 | |
Lower application temperature | °C | -40 | |
Heat conductivity | [W/m x K] | 0,24 | ASTM C 177 |
Coefficient of thermal expansion | [K-1 x 10-5 ] | 7 | DIN 53752 |
Electrical properties | |||
Specific forward resistance | Ωcm | > 1011 | DIN IEC 93 |
Surface resistance | Ω | > 1011 | DIN 53482 |
m/s | Rotating | Oscillating | Linear |
Constant | 1 | 0,7 | 4 |
Short-term | 2 | 1,4 | 4 |
iglide® A290 | Application temperature |
Lower | - 40 °C |
Upper, long-term | + 140 °C |
Upper, short-term | + 180 °C |
iglide® A290 | Dry | Fat | Oil | Water |
Coefficients of friction µ | 0,13 - 0,40 | 0,09 | 0,04 | 0,04 |
Diameter d1 [mm] | Shaft h9 [mm] | iglide® A290 D11 [mm] |
Up to 0.5 | 0 - 0,025 | +0,020 + 0,080 |
> 3 to 6 | 0 - 0,030 | +0,030 + 0,105 |
> 6 to 10 | 0 - 0,036 | +0,040 + 0,130 |
> 10 to 18 | 0 - 0,043 | +0,050 + 0,160 |
> 18 to 30 | 0 - 0,052 | +0,065 + 0,195 |
> 30 to 50 | 0 - 0,062 | +0,080 + 0,240 |
Medium | Resistance |
Alcohol | + to 0 |
Hydrocarbons | + |
Fats, oils, without additives | + |
Fuels | + |
Diluted acids | 0 to - |
Strong acids | - |
Diluted bases | + |
Strong bases | + to 0 |
Specific forward resistance | > 1011 Ωcm |
Surface resistance | > 1011 Ω |