180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Very low coefficients of friction while running dry
Very high wear resistance
Maintenance-free
Vibration dampening
Very low moisture absorption
High chemical resistance
Suitable for rotating, oscillating and linear movements
d1 [mm]: |
|
Order no. | d1 | Tolerance | d2 | b1 | r | t | z | Weight | ||
---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [g] | |||
JUM-01-10 | 10 | 12 | 28 | 3 | 0.8 | 2.5 | 1.1 | 5.07 USD | ||
JUM-01-12 | 12 | 14 | 31 | 3 | 0.8 | 3 | 1.5 | 5.47 USD | ||
JUM-01-16 | 16 | 18 | 35 | 3.5 | 0.8 | 3.5 | 2.2 | 6.42 USD | ||
JUM-01-20 | 20 | 23 | 44 | 5 | 0.8 | 3.5 | 4.9 | 7.07 USD | ||
JUM-01-25 | 25 | 28 | 57 | 5 | 0.8 | 4 | 8.23 | 7.90 USD | ||
JUM-01-30 | 30 | 34 | 67 | 5 | 0.8 | 4 | 14.95 | 15.39 USD | ||
JUM-01-35 | 35 | 39 | 69 | 5 | 0.8 | 4 | 18.2 | 19.39 USD | ||
JUM-01-40 | 40 | 44 | 79 | 6 | 1.3 | 5 | 23.16 | 23.38 USD | ||
JUM-01-50 | 50 | 55 | 99 | 7 | 1.3 | 6 | 45.35 | 29.67 USD | ||
JUM-01-60 (1) | 60 | 65 | 124 | 8 | 2.5 | 6.5 | 70 | 36.10 USD |
Tolerance according to igus® test method
(1)
Order no. | Shaft | di | B | r | t | f | z |
---|---|---|---|---|---|---|---|
[mm] Ø | [mm] H7 | [mm] h10 | [mm] | [mm] | [mm] | [mm] | |
JUM-01-10 | 10 | 12 | 29 | 3 | 1 | 1 | 2.6 |
JUM-01-12 | 12 | 14 | 32 | 3 | 1 | 1.5 | 3.1 |
JUM-01-16 | 16 | 18 | 36 | 3.5 | 1 | 1.7 | 3.6 |
JUM-01-20 | 20 | 23 | 45 | 5 | 1 | 2 | 3.6 |
JUM-01-25 | 25 | 28 | 58 | 5 | 1 | 2 | 4.1 |
JUM-01-30 | 30 | 34 | 68 | 5 | 1 | 2 | 4.1 |
JUM-01-35 | 35 | 39 | 70 | 5 | 1 | 2 | 4.1 |
JUM-01-40 | 40 | 44 | 80 | 6 | 1.5 | 2.5 | 5.1 |
JUM-01-50 | 50 | 55 | 100 | 7 | 1.5 | 2.5 | 6.1 |
JUM-01-60 (1) | 60 | 65 | 125 | 8 | 2.5 | 3 | 6.5 |
(1)