180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Closed anodized aluminum housing, long design
Contains JUM-01-XX liner made from iglide® J
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | pmax. [lbs] dynamic P = 5 MPa |
pmax. [lbs] static P = 35 MPa |
Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [kg] | |||||
RJUM-06-12 | 12 | 960 | 6720 | 0.121 | 32.37 USD | ||
RJUM-06-16 | 16 | 1440 | 10080 | 0.211 | 35.35 USD | ||
RJUM-06-20 | 20 | 2250 | 15750 | 0.323 | 43.86 USD | ||
RJUM-06-25 | 25 | 3625 | 25375 | 0.651 | 57.73 USD | ||
RJUM-06-30 | 30 | 5100 | 35700 | 1.05 | 72.24 USD | ||
RJUM-06-40 | 40 | 8000 | 56000 | 1.82 | 104.79 USD | ||
RJUM-06-50 | 50 | 12500 | 87500 | 3.25 | 148.44 USD |
Tolerance according to igus® test method
Order no. | d1 | H | H1 | A | M | E1 | E2 | S | S1 | S2 | N1 | N2 | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] +0.01 -0.014 | [mm] | [mm] | [mm] | [mm] ±0.15 | [mm] ±0.15 | [mm] | [mm] | [mm] | [mm] | [mm] | ||
RJUM-06-12 | 12 | 18 | 35 | 43 | 21.5 | 32 | 23 | 8 | M5 | 4,3 | 16.5 | 11 | 39 |
RJUM-06-16 | 16 | 22 | 42 | 53 | 26.5 | 40 | 26 | 10 | M6 | 5,3 | 21 | 13 | 43 |
RJUM-06-20 | 20 | 25 | 50 | 60 | 30 | 45 | 32 | 11 | M8 | 6,6 | 24 | 18 | 54 |
RJUM-06-25 | 25 | 30 | 60 | 78 | 39 | 60 | 40 | 15 | M10 | 8,4 | 29 | 22 | 67 |
RJUM-06-30 | 30 | 35 | 70 | 87 | 43.5 | 68 | 45 | 15 | M10 | 8,4 | 34 | 22 | 79 |
RJUM-06-40 | 40 | 45 | 90 | 108 | 54 | 86 | 58 | 18 | M12 | 10,5 | 44 | 26 | 91 |
RJUM-06-50 | 50 | 50 | 105 | 132 | 66 | 108 | 50 | 20 | M16 | 13,5 | 49 | 34 | 113 |
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | pmax. [lbs] dynamic P = 5 MPa |
pmax. [lbs] static P = 35 MPa |
Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [kg] | |||||
RJUM-36-12 | 12 | 960 | 6720 | 0.121 | 46.47 USD | ||
RJUM-36-16 | 16 | 1440 | 10080 | 0.211 | 57.87 USD | ||
RJUM-36-20 | 20 | 2250 | 15750 | 0.323 | 71.55 USD | ||
RJUM-36-25 | 25 | 3625 | 25375 | 0.651 | 94.02 USD | ||
RJUM-36-30 | 30 | 5100 | 35700 | 1.05 | 117.37 USD | ||
RJUM-36-40 | 40 | 8000 | 56000 | 1.82 | 79.25 USD | ||
RJUM-36-50 | 50 | 12500 | 87500 | 3.25 | 137.81 USD |
Tolerance according to igus® test method
Order no. | d1 | H | H1 | A | M | E1 | E2 | S | S1 | S2 | N1 | N2 | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] +0.01 -0.014 | [mm] | [mm] | [mm] | [mm] ±0.15 | [mm] ±0.15 | [mm] | [mm] | [mm] | [mm] | [mm] | ||
RJUM-36-12 | 12 | 18 | 35 | 43 | 21.5 | 32 | 23 | 8 | M5 | 4,3 | 16.5 | 11 | 39 |
RJUM-36-16 | 16 | 22 | 42 | 53 | 26.5 | 40 | 26 | 10 | M6 | 5,3 | 21 | 13 | 43 |
RJUM-36-20 | 20 | 25 | 50 | 60 | 30 | 45 | 32 | 11 | M8 | 6,6 | 24 | 18 | 54 |
RJUM-36-25 | 25 | 30 | 60 | 78 | 39 | 60 | 40 | 15 | M10 | 8,4 | 29 | 22 | 67 |
RJUM-36-30 | 30 | 35 | 70 | 87 | 43.5 | 68 | 45 | 15 | M10 | 8,4 | 34 | 22 | 79 |
RJUM-36-40 | 40 | 45 | 90 | 108 | 54 | 86 | 58 | 18 | M12 | 10,5 | 44 | 26 | 91 |
RJUM-36-50 | 50 | 50 | 105 | 132 | 66 | 108 | 50 | 20 | M16 | 13,5 | 49 | 34 | 113 |