180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Flange housing made from anodized aluminum, square flange
Contains JUM-01-xx liner made from iglide® J is included as standard
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | pmax. [N] dynamic P = 5 MPa |
pmax. [N] static P = 35 MPa |
Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [g] | |||||
FJZM-02-08 (1) | 8 | 960 | 6720 | 17 | 34.99 USD | ||
FJUM-02-10 | 10 | 725 | 5075 | 25 | 37.24 USD | ||
FJUM-02-12 | 12 | 960 | 6720 | 32 | 43.94 USD | ||
FJUM-02-16 | 16 | 1440 | 10080 | 41 | 48.20 USD | ||
FJUM-02-20 | 20 | 2250 | 15750 | 73 | 55.25 USD | ||
FJUM-02-25 | 25 | 3625 | 25375 | 135 | 67.36 USD | ||
FJUM-02-30 | 30 | 5100 | 35700 | 228 | 101.96 USD | ||
FJUM-02-40 | 40 | 8000 | 56000 | 454 | 137.01 USD | ||
FJUM-02-50 | 50 | 12500 | 87500 | 735 | 175.02 USD |
Tolerance according to igus® test method
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
(1) Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
Order no. | d1 | d2 | d3 | dt | k | B | Bf | ts | db | ds |
---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] h7 | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |
FJZM-02-08 (1) | 8 | 16 | 32 | 24 | 25 | 25 | 8 | 3.1 | 3.5 | 6 |
FJUM-02-10 | 10 | 19 | 39 | 29 | 30 | 29 | 9 | 4.1 | 4.5 | 7,5 |
FJUM-02-12 | 12 | 22 | 42 | 32 | 32 | 32 | 9 | 4.1 | 4.5 | 7,5 |
FJUM-02-16 | 16 | 26 | 46 | 36 | 35 | 36 | 9 | 4.1 | 4.5 | 7,5 |
FJUM-02-20 | 20 | 32 | 54 | 43 | 42 | 45 | 11 | 5.1 | 5.5 | 9 |
FJUM-02-25 | 25 | 40 | 62 | 51 | 50 | 58 | 11 | 5.1 | 5.5 | 9 |
FJUM-02-30 | 30 | 47 | 76 | 62 | 60 | 68 | 14 | 6.1 | 6.6 | 11 |
FJUM-02-40 | 40 | 62 | 98 | 80 | 75 | 80 | 18 | 8.1 | 9 | 14 |
FJUM-02-50 | 50 | 75 | 112 | 94 | 88 | 100 | 18 | 8.1 | 9 | 14 |
(1) Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | pmax. [N] dynamic P = 5 MPa |
pmax. [N] static P = 35 MPa |
Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [g] | |||||
FJUM-32-10 | 10 | 725 | 5075 | 25 | 37.24 USD | ||
FJUM-32-12 | 12 | 960 | 6720 | 32 | 43.94 USD | ||
FJUM-32-16 | 16 | 1440 | 10080 | 41 | 37.48 USD | ||
FJUM-32-20 | 20 | 2250 | 15750 | 73 | 55.25 USD | ||
FJUM-32-25 | 25 | 3625 | 25375 | 135 | 67.36 USD | ||
FJUM-32-30 | 30 | 5100 | 35700 | 228 | 101.96 USD | ||
FJUM-32-40 | 40 | 8000 | 56000 | 454 | 137.01 USD | ||
FJUM-32-50 | 50 | 12500 | 87500 | 735 | 175.02 USD |
Tolerance according to igus® test method
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
Order no. | d1 | d2 | d3 | dt | k | B | Bf | ts | db | ds |
---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] h7 | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |
FJUM-32-10 | 10 | 19 | 39 | 29 | 30 | 29 | 9 | 4.1 | 4.5 | 7,5 |
FJUM-32-12 | 12 | 22 | 42 | 32 | 32 | 32 | 9 | 4.1 | 4.5 | 7,5 |
FJUM-32-16 | 16 | 26 | 46 | 36 | 35 | 36 | 9 | 4.1 | 4.5 | 7,5 |
FJUM-32-20 | 20 | 32 | 54 | 43 | 42 | 45 | 11 | 5.1 | 5.5 | 9 |
FJUM-32-25 | 25 | 40 | 62 | 51 | 50 | 58 | 11 | 5.1 | 5.5 | 9 |
FJUM-32-30 | 30 | 47 | 76 | 62 | 60 | 68 | 14 | 6.1 | 6.6 | 11 |
FJUM-32-40 | 40 | 62 | 98 | 80 | 75 | 80 | 18 | 8.1 | 9 | 14 |
FJUM-32-50 | 50 | 75 | 112 | 94 | 88 | 100 | 18 | 8.1 | 9 | 14 |