Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® TX1 proved to be the favorite for edge loads

At a customer's request, the motion plastics® specialist igus® compared iglide® and brass bearings with each other in a wear test at the in-house laboratory. In the customer's heavy-load application, a surface pressure of up to 1,233 psi and an overturning torque of 37,000 Nm act on the bearing For this purpose the test parameters were converted to the dimensions of the bearings to be tested.
 

Diagram 1: Wear due to edge load; p: 10 MPa (1,450 psi) + edge load; v: 0.05 m/s (0.16 ft/s); ß: 32.5°; lubricated

iglide® TX1 wear test A = cf53 hc   B = Customer shaft   C = iglide® TX1   D = Brass bearing The tests in the igus® laboratory show that the iglide® TX1 bushings have considerably less wear than the brass bearings The average wear rates in diagram 1 are therefore considerably lower. The lowest values are shown by iglide® TX1 with hard-chrome-plated Cf53 shafts but, with the special customer shafts as well, the wear in the tests is still better than that of the brass bearings by a factor of 6.

Conclusion:

The iglide® TX1 has a lower wear rate compared to the brass bearing against both tested shaft materials. In addition, the brass bearings showed severe plastic deformation and a break. Regardless of the tested shaft material, iglide® TX1 proved to be the most suitable material for this application with extreme edge loads.

Want to test a custom application?

We would be happy to also test your individual specific application. Just use the contact form!

More information:

iglide® TX1 - Material data

iglide® TX1 - Endurance runner with an all-round profile

iglide® product overview

iglide: large range of bushing & accessories from igus®

iglide® plastic bushing applications

Examples where iglide® plastic bushings have been used in real-world applications in many different industries.

dry-tech® test laboratory

Tribopolymers developed for dry-running conditions.

igus® develops polymer materials that solve new bearing tribology application problems. Base polymers, solid lubricants and reinforcing materials are combined to create the perfect bearing properties.
 
These are proven with constant testing in our laboratories.
dry-tech lab In the dry-tech® test lab over 135 trillion tests are performed each year


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH