Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® L350: New material in test for ventilators, fans, and motors

With iglide® L350 igus®, has developed an extremely durable material which, thanks to its coefficients of friction and wear, is ideally suited for use in electric motors, fans and household appliances. Among other things, the coefficient of friction and the degree of rotational wear were tested in a high-speed test rig. In the test, the new material was tested and compared to classic metallic and polymer plain bearings. Developed for optimum coefficients of friction and wear at speeds of 4.9 ft/s and more, iglide® L350 considerably outperforms competing bearings in fast rotational applications. With a 50% lower price as compared to the iglide® L500, it is also a significantly more cost-effective alternative.

Rotating coefficient of friction approximately Cf53

P = 0.5 MPa (73 psi), T = 23°C (73 ºF)

iglidur® L350 coefficient of friction A= coefficient of friction   B= speed [m/s]
 
C= plain bearing sintered bronze   D= iglide® L350   E= iglide® L500

Rotating wear approximately Cf53

P = 0,25 MPa (36 psi), T = 23°C (73 ºF)

iglide® L350 wear test A= iglide® J   B= plain bearing sintered bronze   C= iglide® L350   iglide® L500

Quick, self-lubricating and cost-effective ...

iglide® L350: New material for ventilators, fans and motors

… Self-lubricating endurance runner

Specially developed for fast continuous operation under low loads, iglide® L500, inter alias, is intended for fan and electric motor applications.

iglide® product overview

iglide: large range of bushing & accessories from igus®


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH