180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Besides the high chemical resistance, the iglide® J plain bearings offer a maintenance-free dry operation in this application. Thanks to the noise-dampening properties of the polymer bearings, they contribute to a significant noise reduction.
Part specification | Max. static surface | Operating temp. | Paint | Coefficient of sliding |
---|---|---|---|---|
pressure (20°C) | friction against steel | |||
iglide® J plain bearing | 35 MPa | -50°C / +120°C | yellow | 0,06-0,18 |
Monday to Friday from 8 am - 5 pm
24h