Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® I180-BL – Tribo-Filament for 3D printing now in black

... now available in black ...

Tribo-filament
Especially where 3D printed components are used as visible parts, the new black variants now offer even more design freedom. The wear resistance and processing parameters are very similar to iglide® I180. Therefore the new material can either be drawn as a filament onto 250 g spools or directly onto printed components.
 

Wear-resistant

Suitable for any 3D printers

Diameter: 1,75 mm and 3 mm


 
Typical applications:Prototyping, small series, special machine construction, ...

Material table

General features
Color black
moisture absorption at 73 °F and 50 %r.h. 0,3 weight-%
Maximum water absorption 0,9 weight-%
Thermal properties
Max. long term application temperature +176 °F
Max. short term application temperature +194 °F
Minimum application temperature -40 °F
For your tribo part printsyou can select from the whole igus® CAD library. Simply choose the file type STL.
 
You want to start with your print immediately? Here you'll find a small selection of igus® dry-tech parts for download.
 
3D printing service: we use iglide® I180-PF to print your desired component for you.
Click here to send us your enquiry.
 
Delivery time

Delivery

as of november
icon_info
The wear resistance and the abrasion resistance of bearings printed with tribological filament were comparable to the classical injection-molded components.

More information:

Tribo-filament for 3D printers

Maximum wear-resistance with the new iglide® tribo-filament for 3D printers.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH