Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® tribo-filament for 3D printers

igus® presents world's first tribo filament for 3D printers

New material is up to 50 times more abrasion-resistant than conventional 3D printer materials

igus® has been researching the 3D printer filament field to provide its customers with even more flexibility. For instance, they can design custom parts or manufacture prototypes while simultaneously relying on the tested service life of igus® materials. The product, which has been tested countless times in the igus® in-house testing lab, is the first filament for 3D printers specifically developed for dynamic applications. This new filament gives customers more flexibility for the design of their bearings, even prototypes can be produced relatively cost-effectively and quickly. igus®' online 3D-CAD library provides access to readily available 3D models for igus® products in STL formats, which can be downloaded and directly used as input data for 3D printing.
 
The filament will be produced with spool diameters of 1.75 mm and 3.00 mm. There will also be starter kits with approx. 25 g material for initial trials.
igus® presents first tribo filament for 3D printers. The material is up to 50 times more abrasion-resistant than conventional 3D printer materials.
x: wear rate [μm/km]

Wear of pivoting bearings produced using 3D printing: v=0.01 m/s; p=1 MPa; ß=60°

Future technology: 3D printer with igus® products – without lubrication

3D printers can print three-dimensional workpieces with computer controls. On one hand advantages include the avoidance of high tooling costs and the fact that no excess material needs to be machined, making 3D printing a cost-effective method. On the other, there are no limits to geometric design, making the production of otherwise impossible and unusual shapes possible.

Reserve a starter kit today:
iglide® bearings for in-house 3d printing

A new dimension of iglidur® bearing technology

Pre-order a starter kit here.
 
Would you like to reserve a large quantity of the iglide® tribo-filament? Please contact igus® +1 800 521 2747 or fill out the form below.
High-performance plastic filament for 3D printers iglide® high-performance plastic filament for 3D printers

Pre-order here

Yes, I would like to pre-order an iglide® tribo-filament starter kit.


 

Your data

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
We need your postal code and country so that we can forward your requests to the right contact person
 
Postal code*
 

If you would like to request catalogs or samples then please complete your address here.

City
Street
State
 

Yes, I would like to be included on the igus® Newsletter list.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.


Learn more about igus® products for 3D printers



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH