180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Very low coefficient of friction while running dry
Very high wear resistance
Maintenance-free
Vibration dampening
Very low moisture absorption
High chemical resistance
Suitable for rotating, oscillating and linear movements
dia. Shaft [inch]: |
|
Order no. | Ø Shaft | Tolerance | d2 | b1 | r | t | z | ||
---|---|---|---|---|---|---|---|---|---|
[Inch] | [Inch] | [Inch] | [Inch] | [Inch] -0.004 -0.008 | [Inch] -0.004 | [Inch] -0.004 | |||
JUI-20-06 | 3/8 | 0.4684 | 0.846 | 0.1250 | 0,0311 | 0,0866 | 2.00 USD | ||
JUI-20-08 | 1/2 | 0.5934 | 1.220 | 0.1250 | 0,0391 | 0,1024 | 2.19 USD | ||
JUI-20-10 | 5/8 | 0.7184 | 1.460 | 0.1406 | 0,0391 | 0,1181 | 2.48 USD | ||
JUI-20-12 | 3/4 | 0.8747 | 1.575 | 0.1875 | 0,0391 | 0,1339 | 3.32 USD | ||
JUI-20-16 | 1 | 1.1247 | 2.205 | 0.1875 | 0,0391 | 0,1496 | 4.51 USD | ||
JUI-20-20 | 1-1/4 | 1.4058 | 2.573 | 0.1875 | 0,0391 | 0,1496 | 8.93 USD | ||
JUI-20-24 | 1-1/2 | 1.6558 | 2.953 | 0.2500 | 0,0625 | 01811 | 9.96 USD | ||
JUI-20-32 | 2 | 2.1871 | 3.937 | 0.2813 | 0,0625 | 0,2280 | 10.76 USD |
Tolerance according to igus® test method
Bestellnr. | Norminal | di (H7) | B | r | t | f | z | |
---|---|---|---|---|---|---|---|---|
Size | max. | min. | h10 | +0.05 | +0.1 | +0.5 | +0.2 | |
JUI-20-06 | 3/8 | 0.4684 | 0.468 | 1.14 | 0.125 | 0.031 | 0.039 | 0.102 |
JUI-20-08 | 1/2 | 0.5934 | 0.594 | 1.26 | 0.125 | 0.031 | 0.059 | 0.122 |
JUI-20-10 | 5/8 | 0.7184 | 0.719 | 1.42 | 0.1406 | 0.031 | 0.067 | 0.142 |
JUI-20-12 | 3/4 | 0.8747 | 0.8755 | 1.77 | 0.1875 | 0.031 | 0.079 | 0.142 |
JUI-20-16 | 1 | 1.1247 | 1.1255 | 2.28 | 0.1875 | 0.031 | 0.079 | 0.161 |
JUI-20-20 | 1-1/4 | 1.4058 | 1.4068 | 2.28 | 0.1875 | 0.031 | 0.079 | 0.161 |
JUI-20-24 | 1-1/2 | 1.6558 | 1.6568 | 3.15 | 0.25 | 0.031 | 0.089 | 0.2 |
JUI-20-32 | 2 | 2.1871 | 2.1881 | 3.94 | 0.2813 | 0.031 | 0.098 | 0.24 |