Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® R - Linear plain bearing RJUI-01, inch

Special features

Anodized aluminum adapter

Dimensionally interchangeable with recirculating ball bushings

Equipped with liner made from iglide® J

Temperature range -40°F to +194°F JUI-01 (standard), JUI-20 (low clearance)

T500 liner optional for chemicals/high temps (up to 482°F for steel housing, 356°F for aluminum)

Suitable shafting for iglide® J: drylin® AWI aluminum, case-hardened, 300 series stainless

Best shafting for T500: hard-chrome and hard stainless steel



Linear plain bearing RJUI-01, inch

dia. Shaft [inch]:

 

Dimensions in inches

Order no. Ø Shaft Tolerance d2 B B1 s dn e o do    
  [Inch] [Inch] [Inch]
h7
[Inch]
h10
[Inch]
h10
[Inch]
h10
[Inch]
h10
[Inch] [Inch]
-0.004
[Inch]    
Ready to ship in 24 hours RJZI-01-04 1/4 0.5000 0.75 0.519 0.041 0.467 0.125 0.08 0.399 10.99 USD Add to shopping cart
Ready to ship in 24 hours RJUI-01-06 3/8 0.6250 0.875 0.644 0.041 0.587 0.243 0.08 0.524 12.18 USD Add to shopping cart
Ready to ship in 24 hours RJUI-01-08 1/2 0.8750 1.25 0.979 0.052 0.82 0.281 0.125 0.712 13.00 USD Add to shopping cart
Ready to ship in 24 hours RJUI-01-10 5/8 1.1250 1.5 1.124 0.062 1.06 0.312 0.125 0.962 13.47 USD Add to shopping cart
Ready to ship in 24 hours RJUI-01-12 3/4 1.2500 1.625 1.186 0.062 1.177 0.312 0.125 1.087 14.62 USD Add to shopping cart
Ready to ship in 24 hours RJUI-01-16 1 1.5625 2.25 1.773 0.074 1.471 0.5 0.125 1.399 26.67 USD Add to shopping cart
Ready to ship in 24 hours RJUI-01-20 1-1/4 2.0000 2.625 2.023 0.074 1.889 0.625 0.125 1.837 45.05 USD Add to shopping cart
Ready to ship in 24 hours RJUI-01-24 1-1/2 2.3750 3 2.44 0.095 2.241 0.65 0.162 2.152 52.11 USD Add to shopping cart
Ready to ship in 24 hours RJUI-01-32 2 3.0000 4 3.222 0.111 2.839 1 0.189 2.775 90.92 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Nominal widths under 3/8 inch are supplied with press-fitted cylindrical bearings.
Tolerance according to igus® test method


Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH