180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Very low coefficients of friction while running dry
Very high wear resistance
Maintenance-free
Vibration dampening
Very low moisture absorption
High chemical resistance
Suitable for rotating, oscillating and linear movements
d1 [mm]: |
|
Order no. | d1 | Tolerance | d2 | b1 | r | t | z | Weight | ||
---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [g] | |||
JUM-02-10 | 10 | 12 | 25 | 3 | 0.8 | 2.5 | 1.02 | 4.24 USD | ||
JUM-02-12 | 12 | 14 | 27 | 3 | 0.8 | 3 | 1.27 | 4.80 USD | ||
JUM-02-16 | 16 | 18 | 29 | 3.5 | 0.8 | 3.5 | 1.82 | 6.13 USD | ||
JUM-02-20 | 20 | 23 | 29 | 5 | 0.8 | 3.5 | 3.27 | 6.75 USD | ||
JUM-02-25 | 25 | 28 | 39 | 5 | 0.8 | 4 | 5.75 | 7.48 USD | ||
JUM-02-30 | 30 | 34 | 49 | 5 | 0.8 | 4 | 11.28 | 14.61 USD | ||
JUM-02-40 | 40 | 44 | 59 | 6 | 1.3 | 5 | 17.94 | 22.18 USD | ||
JUM-02-45 | 45 | 50 | 59 | 7 | 1.3 | 6.1 | 27 | 25.20 USD | ||
JUM-02-50 | 50 | 55 | 69 | 7 | 1.3 | 6 | 32.56 | 28.23 USD |
Tolerance according to igus® test method
Order no. | Shaft | di | B | r | t | f | z |
---|---|---|---|---|---|---|---|
[mm] Ø | [mm] H7 | [mm] h10 | [mm] | [mm] | [mm] | [mm] | |
JUM-02-10 | 10 | 12 | 26 | 3 | 1 | 1 | 2.6 |
JUM-02-12 | 12 | 14 | 28 | 3 | 1 | 1.5 | 3.1 |
JUM-02-16 | 16 | 18 | 30 | 3.5 | 1 | 1.7 | 3.6 |
JUM-02-20 | 20 | 23 | 30 | 5 | 1 | 2 | 3.6 |
JUM-02-25 | 25 | 28 | 40 | 5 | 1 | 2 | 4.1 |
JUM-02-30 | 30 | 34 | 50 | 5 | 1 | 2 | 4.1 |
JUM-02-40 | 40 | 44 | 60 | 6 | 1.5 | 2.5 | 5.1 |
JUM-02-45 | 45 | 50 | 60 | 7 | 1.5 | 2.5 | 5.1 |
JUM-02-50 | 50 | 55 | 70 | 7 | 1.5 | 2.5 | 6.1 |