180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Closed anodized aluminum housing, short design
Contains JUM-02-XX liner
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | pmax. [N] dynamic load P = 5 MPa |
pmax. [N] static load P = 35 MPa |
Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [g] | |||||
RJZM-05-08 | 8 | 960 | 6720 | 46 | 42.63 USD | ||
RJUM-05-10 | 10 | 650 | 4550 | 71 | 25.71 USD | ||
RJUM-05-12 | 12 | 840 | 5880 | 78 | 26.27 USD | ||
RJUM-05-16 | 16 | 1200 | 8400 | 106 | 29.49 USD | ||
RJUM-05-20 | 20 | 1500 | 10500 | 132 | 33.01 USD | ||
RJUM-05-25 | 25 | 2500 | 17500 | 253 | 51.74 USD | ||
RJUM-05-30 | 30 | 3750 | 26250 | 374 | 53.03 USD | ||
RJUM-05-40 | 40 | 6000 | 42000 | 713 | 101.42 USD | ||
RJUM-05-50 | 50 | 8750 | 61250 | 1168 | 217.49 USD |
Tolerance according to igus® test method
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
Order no. | d1 | H | H1 | A | M | E | S | S1 | S2 | N1 | N2 | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] +0.01 -0.014 | [mm] | [mm] | [mm] | [mm] ±0.15 | [mm] | [mm] | [mm] | [mm] | [mm] | ||
RJZM-05-08 | 8 | 14 | 27 | 32 | 16 | 23 | 6 | M 4 | 3,4 | 13 | 9 | 24 |
RJUM-05-10 | 10 | 16 | 33 | 40 | 20 | 29 | 8 | M 5 | 4,3 | 16 | 11 | 26 |
RJUM-05-12 | 12 | 17 | 33 | 40 | 20 | 29 | 8 | M 5 | 4,3 | 16 | 11 | 28 |
RJUM-05-16 | 16 | 19 | 38 | 45 | 22.5 | 34 | 8 | M 5 | 4,3 | 18 | 11 | 30 |
RJUM-05-20 | 20 | 23 | 45 | 53 | 26.5 | 40 | 9.5 | M 6 | 5,3 | 22 | 13 | 30 |
RJUM-05-25 | 25 | 27 | 54 | 62 | 31 | 48 | 11 | M 8 | 6,6 | 26 | 18 | 40 |
RJUM-05-30 | 30 | 30 | 60 | 67 | 33.5 | 53 | 11 | M 8 | 6,6 | 29 | 18 | 50 |
RJUM-05-40 | 40 | 39 | 76 | 87 | 43.5 | 69 | 15 | M 10 | 8,4 | 38 | 22 | 60 |
RJUM-05-50 | 50 | 47 | 92 | 103 | 51.5 | 82 | 18 | M 12 | 10,5 | 46 | 26 | 70 |
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | pmax. [N] dynamic load P = 5 MPa |
pmax. [N] static load P = 35 MPa |
Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [g] | |||||
RJUM-35-10 | 10 | 650 | 4550 | 71 | 43.93 USD | ||
RJUM-35-12 | 12 | 840 | 5880 | 78 | 48.82 USD | ||
RJUM-35-16 | 16 | 1200 | 8400 | 106 | 43.60 USD | ||
RJUM-35-20 | 20 | 1500 | 10500 | 132 | 49.26 USD | ||
RJUM-35-25 | 25 | 2500 | 17500 | 253 | 82.45 USD | ||
RJUM-35-30 | 30 | 3750 | 26250 | 374 | 109.27 USD | ||
RJUM-35-40 | 40 | 6000 | 42000 | 713 | 145.50 USD | ||
RJUM-35-50 | 50 | 8750 | 61250 | 1168 | 169.15 USD |
Tolerance according to igus® test method
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
Order no. | d1 | H | H1 | A | M | E | S | S1 | S2 | N1 | N2 | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] +0.01 -0.014 | [mm] | [mm] | [mm] | [mm] ±0.15 | [mm] | [mm] | [mm] | [mm] | [mm] | ||
RJUM-35-10 | 10 | 16 | 33 | 40 | 20 | 29 | 8 | M 5 | 4,3 | 16 | 11 | 26 |
RJUM-35-12 | 12 | 17 | 33 | 40 | 20 | 29 | 8 | M 5 | 4,3 | 16 | 11 | 28 |
RJUM-35-16 | 16 | 19 | 38 | 45 | 22.5 | 34 | 8 | M 5 | 4,3 | 18 | 11 | 30 |
RJUM-35-20 | 20 | 23 | 45 | 53 | 26.5 | 40 | 9.5 | M 6 | 5,3 | 22 | 13 | 30 |
RJUM-35-25 | 25 | 27 | 54 | 62 | 31 | 48 | 11 | M 8 | 6,6 | 26 | 18 | 40 |
RJUM-35-30 | 30 | 30 | 60 | 67 | 33.5 | 53 | 11 | M 8 | 6,6 | 29 | 18 | 50 |
RJUM-35-40 | 40 | 39 | 76 | 87 | 43.5 | 69 | 15 | M 10 | 8,4 | 38 | 22 | 60 |
RJUM-35-50 | 50 | 47 | 92 | 103 | 51.5 | 82 | 18 | M 12 | 10,5 | 46 | 26 | 70 |
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings