Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Continuous panel feed e-spool® flex 2.0

Space-saving cable reel without a slip ring

 

The e-spool flex 2.0 is the igus version of a cable drum without a slip ring. Cable diameters from 5mm up to 15mm can be used. The cable is always safely routed through a feed-through to ensure that it is properly wound up at all times.

e-spool® flex 2.0 advantages

 
  •  

    Tech up

    • Without interruption (no slip ring) also for energy, data, fluids and air
    • Space-saving
    • Can be fitted universally
    • Constant tensile strain on the cable
    • Locking mechanism of the cable
     
  •  

    Cost down

    • Cost-effective
    • Cost-effective in the case of repair
    • Simple replacement of the used cable, therefore adaptable
    • Four configuration levels, adapted to respective customer requirements
  •  

     Proof

    • Tested in the igus laboratory:e-spool flex pull-out forces and e-spool® flex mini extension length compared to the competitor product
  •  

     Sustainability

    • No additional copper components in the system (apart from cable copper)
    • Parts are reusable
    • Less raw material required due to part repair instead of total replacement
    • Have your e-chain® recycled as part of the igus® "chainge recycling programme" at the end of its life cycle. Irrespective of the manufacturer. You can receive a chainge recycling programme voucher
    • igus® supports the circular economy of plastics and invests in chemical recycling

Order Now!
The panel feed e-spool flex 2.0

Drive options

Note: Please consider VDE 0298 Part 5 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex
e-spool flex 2.0 with hand crank Version H: with hand crank

Cable diameter: from 5 to 15mm
Extension length: ≤15m
Order now!
e-spool flex 2.0 with retaining spring and locking function Version SP: with retaining spring and locking function
Cable diameter: from 5 to 15mm
Extension length: ≤15m
Order now!
e-spool flex 2.0 with retaining spring, locking function, and retraction brake Version SB: with retaining spring, locking function, and retraction brake.
Cable diameter: from 5 to 15mm | Extension length: ≤15m
Order now!
e-spool flex mini

NEW: e-spool flex mini 2.0

The mini version of the proven e-spool flex 2.0 enables its user to conduct energy without interruption (that is, without a slip ring) or with data, air, or media (optional). Its modular system allows flexible adaptation to the application in question. Simply unwind: this principle can now also be applied to short cable lengths and very limited spaces. Twice the extension length of the competitor product, as verified by tests in the igus laboratory.
Part No.VersionMax. cable øExtension length 
SPF.120.07.01.SPWith spring and ratchet5 - 7mm≤ 3m Request now
SPF.120.07.01.SPLWith spring and ratchet lever5 - 7mm< 3m Request now
Please consider VDE 0298 part 5 (current carrying capacity and conversion factors for wound cables) for your cable selection and e-spool flex use

NEW: e-spool flex accessories

Now with guide roller and brush attachment (optional)
e-spool flex brush attachment

Design study: brush attachment

Brush attachment for cleaning the cable before rolling it up.
e-spool flex guide roller

Design study: guide roller

Idler pulley for "around the corner" extension.


Structure of the e-spool flex 2.0

e-spool® flex 2.0 Cables or hoses are inserted into the e-spool in a spiral pattern
e-spool® flex 2.0 The e-spool flex in detail from the inside (from left): housing, worm guide, cables/hoses, winding housing
e-spool® flex 2.0 The e-spool flex in detail from the outside (from left): housing, worm guide, cables/hoses, winding housing
e-spool® flex 2.0 Detail: cable/hoses inserted in the worm guide
e-spool® flex 2.0 Extension lengths up to 15m possible
e-spool® flex 2.0 The e-spool flex 2.0 can be used wherever a cable must be moved freely during use and must be stowed away safely and cleanly after use

Tested for e-spool flex pull-out forces

Tested e-spool flex pull-out forces In its test laboratory, the largest in the industry, igus compared the e-spool flex with a competing product. The test evaluated the two products' pull-out forces.

The results showed that the e-spool pull-out forces were about ten newtons, while those of the competing product were almost twice that.

A: e-spool flex
B: Competing product
C: Pull-out force [N]D: Pull-out [m]

Tested for the e-spool flex mini extension length

Tested e-spool flex mini extension length In its test laboratory, the largest in the industry, igus compared the e-spool flex mini with a competing product. The test evaluated the two products' extension lengths.

The results showed that the e-spool flex mini extension length was about three metres, while that of the competing product was only half that.

Installation instructions

The illustrated assembly aid enables you to assemble the e-spool flex 2.0 quickly and professionally.
This is how the e-spool flex is assembled.

Possible uses for the e-spool flex 2.0

e-spool flex on robots ... on industrial robots
e-spool flex in the car repair shop ... in the car repair shop
e-spool flex on platforms ... on platforms
e-spool flex in the harbour ... in harbours
e-spool flex in the warehouse ... in the warehouse

Possible uses of the e-spool flex mini

e-spool flex mini at the dentist's ... at the dentist's
e-spool flex mini at charging stations for e-bikes ... at charging stations for e-bikes
e-spool flex mini in the office ... in the office



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH