Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Wear comparison of iglide® L500 and sintered bearing

Specially developed for fast continuous operation under low loads, iglide® L500, is intended for fan and electric motor applications.
 
The newly developed iglide® L500 was compared with a sintered bearing in the igus® laboratory. The aim was to determine the wear rates at various gliding speeds.
 
The comparison took place under the following test parameters:

Rotating wear against cf53

P = 0,25 MPa (36 psi)

T = 23°C (73 ºF)

Duration = 24 h

Plain bearing: iglide® L500, sintered bearing


 
Wear comparison of iglide® L500 and sintered bearing Result of wear test - sintered bearing against iglide® L500
x-axis: Gliding speed [m/s]
y-axis: Wear rate [µm/km]
Orange: iglide® L500
Grey: Sintered bearing

Result:

The lowest wear rates were achieved by the iglide® L500 plain bearing in all tested
gliding speeds.

More information:

… Self-lubricating endurance runner

Specially developed for fast continuous operation under low loads, iglide® L500, inter alias, is intended for fan and electric motor applications.

dry -tech® test laboratory

dry-tech® test laboratory In the dry-tech® test laboratory about 135 trillion tests are conducted every year.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH