Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Building 3D printers - particularly suited and frequently used products

Customer benefit - what's in it for you?

igus® gives designers of 3D printers access to a large construction kit - linear technology, plain bearings, energy supply chains and lead screw units - always completely self-lubricating, delivered from 24 hrs.

Freedom from external lubrication - a long life!

Silent run and smooth gliding

Long life

Wide variety of sizes and options

Lightweight, easy assembly

Low-priced

Delivery: from stock

Energy supply systems / cable guide on the print head / extruder

Cable guide on the print head / 3D printer

Solutions for smallest bending radii

Low weight, high dynamics

Versatile, modular inner separation

Linear motions of the XY axis

XY axis on the 3D printer

Best running properties

Corrosion-resistant

ø 8 mm compatible to ball bushings

Large linear construction kit

drylin® R ø 8 mm round shaft guide

drylin® W linear construction kit installation size 06 or 10

drylin® W Linear Rails & Carriages

Height-adjustable Z-axis

Height-adjustable Z-axis / 3D printer

Low profile linear guides

Quiet, lightweight, clean

Maintenance-free, dry operation

Predictable service life

Print table / bed lowering mechanism

Print bed / print table lowering mechanism / 3D printer

Lead screw / nut with trapezoidal thread

Self-locking with high efficiency

Self-lubricating and low-noise

Vibration damping

Vertical guide in a delta tower

Vertical guide in a delta tower

Slim structure

Maintenance-free, dry operation

Self aligning bearings

Reliable energy supply system for 3D motions

drylin® N low-profile guide, installation size 40 and 80

triflex® e-chain® system



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH