| Rail | NS-01-27 |
| Carriage with through hole | NW-01-27 |
| Carriage with through hole floating bearing in y-direction | NW-01-27, LLY |
| Carriage with through hole floating bearing in z-direction | NW-01-27, LLZ |
| Carriage with through hole floating bearing in y- and z-direction | NW-01-27, LLYZ |
| Carriage with preload | NW-01-27, P |
| Rail weight | 290 g/m (0.2 lbs/ft) |
| Carriage Weight | 10.8 g (0.38 oz) |
| Max. rail length | 3,658 mm (12 ft) |
| Hore pattern | Symmetrical (C5 = C6) |
| Preload force (if applicable) | 1 N (0.22 lbf) |
| Order no. | Weight of rail | Max. rail lengths | Price / m | |
|---|---|---|---|---|
| [g/m] | [mm] | |||
| NS-01-27 | 290 | 3000 | 59.82 USD | |
| NS-01-27S | 290 | 3000 | Upon request | |
| NS-01-27-AR | 290 | 3000 | 67.37 USD |
| Order no. | Designation | Weight of carriage | ||
|---|---|---|---|---|
| [g] | ||||
| NW-01-27 | Carriage | 10.8 | 9.57 USD | |
| NW-01-27-HT | Carriage clipped, temperatures up to 130°C | 10.8 | 28.62 USD | |
| NW-01-27-P | Carriage with preload | 10.8 | 9.57 USD | |
| NW-01-27-LLY | Carriage with mounting nuts floating bearing in y-direction | 10.8 | 9.57 USD | |
| NW-01-27-LLZ | Carriage with mounting nuts floating bearing in z-direction | 10.8 | 9.57 USD | |
| NW-01-27-LLYZ | Carriage with mounting nuts floating bearing in y- and z-direction | 10.8 | 9.57 USD |
| Part. No. | H | A | C | C1 | C2 | A2 | H2 | K2 | K3 | K4 | Spmin. | DpØmin. | Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ±0,35 | [g/m] | ||||||||||||
| NW-01-27 | 9.5 | 14 | 20 | 30 | 40 | 0 | 1.5 | 0 | 0 | 0 | 10.8 | ||
| NW-01-27-HT | 9.5 | 14 | 20 | 30 | 40 | 0 | 1.5 | 0 | 10.8 | ||||
| NW-01-27-P | 9.5 | 14 | 20 | 30 | 40 | 0 | 1.5 | 0 | 0 | 10.8 | |||
| NW-01-27-LLY | 9.5 | 14 | 20 | 30 | 40 | 0 | 1.5 | 0 | 0 | 10.8 | |||
| NW-01-27-LLZ | 9.5 | 14 | 20 | 30 | 40 | 0 | 1.5 | 0 | 0 | 10.8 | |||
| NW-01-27-LLYZ | 9.5 | 14 | 20 | 30 | 40 | 0 | 1.5 | 0 | 0 | 10.8 |
No floating bearing
2Floating bearing in z-direction
3Floating bearing in y-direction
4Floating bearing in yz-direction
Enter the required number of carriages.