Sleeve Bearings

Sleeve bearings made from high performance plastics provide mechanical stability with the lowest coefficients of friction without additional lubrication. Whether in dirt and dust, in the cleanroom laboratory or under water, igus® self-lubricating and maintenance-free sleeve bearings are designed for longer service life while facilitating smooth linear movement between moving parts within high-motion applications. iglide® sleeve bearings, like our many other products, have been tested rigorously within our 41,000 ft.2 test laboratory to ensure long service life. Compared to metal bearings, our sleeve bearings have better wear rates and thinner walls, both of which help eliminate the potential for inaccuracy, excessive noise, and high rates of friction. Typical metal bearings would also corrode and fail in highly corrosive or harsh environments, causing unplanned downtime; however, sleeve bearings made of iglide® material are resistant to corrosion, dirt, dust, and debris.

Categories
Filter
Application Requirements
Material
Certifications and approvals

Number of products: 4

iglidur® G, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • High wear resistance
  • Resistance to dust and dirt
Upon request
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® P210, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • Low moisture absorption
  • Extremely wear-resistant especially with loads of up to 20MPa in pivoting applications
Upon request
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficient of friction
  • Low wear against different shaft materials
Upon request
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • The FDA-compliant all-rounder
  • The iglidur® A180 material complies with food and drug administration (FDA) regulations for repeated contact with food
Upon request
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH