Motor control

The igus® D1 and D2 motor control system can be used for any type of motor. With the exception of the igus® D3 motor control system, all can be operated at 48V. The igus® D3 motor control system works with 24V. The motor control systems D3, D7, D8 and D9 are intended for simple automation directly on the control system and therefore do not require any software and/or PC. The igus® D1 and D2 motor control system also do not require any additional software installation, but are programmed based on web browsers. In this way, settings can be parametrised on the PC but also on the tablet and smart phone. No programming knowledge is required for this. All output stages can also work as slaves, making them versatile.

Number of products: 9

drylin® D7- (X) stepper motor output stage

  • Suitable for 28 - 42mm motor flange size (NEMA11-17)
  • Up to 3A peak current
  • 5-24V control & 24-48V load voltage
  • Operation mode 1: clock/direction
  • Operation mode 2: D7 & D7-1: jog mode; D7-2& D7-3: loop mode
  • Quiet operation & automatic tuning
from 106.40 USD/Pc.
4 items, thereof ready for shipping:
4 variants within 24 hours
Shop now

drylin® D8- (X) stepper motor output stage

Product information
  • Without connecting cable
  • Set consists of 3x drylin® D8
 
  • Can control stepper motors with a continuous current of up to 4A with a supply voltage of up to 48V
  • Ready to use immediately
  • Easy control
  • Exact positioning
from 130.53 USD/Pc.
4 items, thereof ready for shipping:
3 variants within 24 hours
1 variants within 12 working days
Shop now

drylin® D2 motor control system for stepper, DC and EC/BLDC motors

  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff
     
The drylin® D1 motor control system and the D2 are identical except for the housing.
from 545.43 USD/Pc.
Shop now

drylin® D9- (X) stepper motor output stage

  • Suitable for 86mm motor flange size (NEMA34)
  • Up to 9.8A peak current
  • 5-24V control & 24-48V load voltage
  • Operation mode 1: clock/direction
  • Operation mode 2: D7 & D7-1: jog mode; D7-2& D7-3: loop mode
  • Quiet operation & automatic tuning
from 143.07 USD/Pc.
4 items, thereof ready for shipping:
1 variants within 24 hours
3 variants within 12 working days
Shop now

drylin® D1 motor control system for stepper, DC and EC/BLDC motors

  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation here before you buy 
from 666.56 USD/Pc.
1 items, thereof ready for shipping:
1 variants within 3 working days
Shop now

drylin® D3 for direct current motors

  • Simple automation directly using the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, such as tip operation and start to finish (semi-automatic)
  • Various adjustable acceleration ramps
  • Power supply via 24V/2.5A
     
    All relevant documents for dryve D3 can be found in the downloads.
from 201.60 USD/Pc.
1 items, thereof ready for shipping:
1 variants within 3 working days
Shop now

drylin® D3-LM motor control system for DC motors with loop mode

  • Same dimensions as the standard D3
  • Extended functions for "Micro Automation"
  • Individually preprogrammed pendulum movements
  • Individually preprogrammed pause times between movements
Upon request
Shop now
New

drylin D5 DC motor output stage

drylin D5 DC motor output stage 
  • Ready for immediate use. No parameterization or programming necessary
  • Left/right run via digital input
  • Velocities & accelerations via external PWM input signal
  • 12-24V supply voltage
  • 10A nominal current / 30A peak current
  • With housing for industrial use
  • Free pattern programs here
Upon request
1 items, thereof ready for shipping:
1 variants within 12 working days
Shop now
New

drylin D6 DC motor output stage

drylin D6 DC motor output stage 
  • Ready for immediate use. No parameterization or programming necessary
  • Left/right run via digital input
  • Velocities & accelerations via external PWM input signal
  • 12-24V supply voltage
  • 10A nominal current / 30A peak current
  • With housing for industrial use
  • Free pattern programs here
Upon request
1 items, thereof ready for shipping:
1 variants within 24 hours
Shop now

Application Assistance

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH