Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Electric motors

Cost-effective and scalable motors for linear axes, linear robots and delta robots
The portfolio of igus® includes stepper motors in several sizes, extendable with encoders and brakes, cost-effective and quiet DC motors, which can also be operated via battery without complex external power electronics, and EC motors for fast, powerful movements. Gearboxes that reduce the output speed and thus increase the available drive torque.
The motors are used, among other things, in packaging and inspection technology, for example in sensor and camera travel - also in the food sector, outdoors and areas exposed to splashes and water spray.
 

Products

Filter

Size
Electrical information
Design

Number of products: 12

drylin® E EC/BLDC motor brushless, flange dimension 42mm
  • Flange size 42mm/NEMA17
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

Upon request

Shop now
drylin® E EC/BLDC motor brushless, flange dimension 56mm
  • Flange size 56mm/NEMA23
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

Upon request

Shop now
drylin® E EC/BLDC motor brushless, flange dimension 60mm
  • Flange size 60mm/NEMA24
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

Upon request

Shop now
drylin® E EC/BLDC motor brushless, flange dimension 86mm
  • Flange size 86mm/NEMA34
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

Upon request

Shop now

Application Assistance

Photo
Kevin Wright

Regional Director Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h