Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Electric motors

Cost-effective and scalable motors for linear axes, linear robots and delta robots
The portfolio of igus® includes stepper motors in several sizes, extendable with encoders and brakes, cost-effective and quiet DC motors, which can also be operated via battery without complex external power electronics, and EC motors for fast, powerful movements. Gearboxes that reduce the output speed and thus increase the available drive torque.
The motors are used, among other things, in packaging and inspection technology, for example in sensor and camera travel - also in the food sector, outdoors and areas exposed to splashes and water spray.
 

Products

Filter

Size
Electrical information
System
Design

Number of products: 4

DC motor with spur gear
  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Direct battery operation possible
  • Motor connection by flat connector
  • Protection class motor housing: IP30 / IP20

from 41.09 USD/Pc.

 
Delivery time on request
Shop now
drylin® E DC motor with worm gear and spline
  • Torque from 0.75 Nm up to 2.00 Nm
  • Speed up to 350 rpm
  • Protection class motor housing: IP20
  • Flange dimension: 42mm

Upon request

 
Delivery time on request
Shop now
drylin® E direct-current motor with planetary gear
  • Torque from 0.025 Nm up to 0.21 Nm
  • Speed up to 463 rpm
  • Can be operated at 12 & 24VDC

from 47.15 USD/Pc.

 
Delivery time on request
Shop now
drylin® E DC motor with spur gear and protective housing
  • Torque [Nm] from 0.1Nm to 1.5Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Increased operation reliability
  • Quick connection with M12 connector
  • For all drylin® E linear axes
  • Protection class motor housing: IP41

Upon request

Shop now

Application Assistance

Photo
Kevin Wright

Regional Director Canada

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h