180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Our axial ball bearings are up to 40% more cost-effective and 60% lighter than axial bearings made of metal. xiros® axial ball bearings are technologically advanced compared to metal bearings. They are available with glass or stainless steel balls, enable economically efficient and long-lasting operation. They are robust, corrosion-free, and resistant to media and temperatures from -40 to +80°C. In addition, our axial ball bearings guarantee maintenance-free, low-friction, and silent operation without any external lubrication. Use our service life calculator to determine the approximate service life of an axial ball bearing.
Monday to Friday from 8 am - 5 pm
24h