180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Spherical ball made from iglide® L280, other material options available
Individual center dimensions
Individual alignment of the bearing position
Step 1/5: Select the desired installation size.
d1: |
|
Part No. | d1 | d2 | d3 | X | B | C | max. pivoting angle | ||
---|---|---|---|---|---|---|---|---|---|
min. | |||||||||
[E10] | [mm] | [mm] | [mm] | [mm] | [mm] | [°] | |||
KDGM-06-A-ER-J4 (1) | Upon request | ||||||||
KDGM-06-B-ER-J4 (1) | Upon request | ||||||||
KDGM-08-A-ER-J4 (1) | Upon request | ||||||||
KDGM-08-B-ER-J4 (1) | Upon request | ||||||||
KDGM-08-B-SR-J4 (1) | Upon request | ||||||||
KDGM-10-A-ER-J4 (1) | Upon request | ||||||||
KDGM-10-B-ER-J4 (1) | Upon request | ||||||||
KDGM-12-A-ER-J4 (1) | Upon request | ||||||||
KDGM-12-B-ER-J4 (1) | Upon request | ||||||||
KDGM-06-A-ER-EK (1) | Upon request | ||||||||
KDGM-06-B-ER-EK (1) | Upon request | ||||||||
KDGM-08-A-ER-EK (1) | Upon request | ||||||||
KDGM-08-B-ER-EK (1) | Upon request | ||||||||
KDGM-10-A-ER-EK (1) | Upon request | ||||||||
KDGM-10-B-ER-EK (1) | Upon request | ||||||||
KDGM-12-A-ER-EK (1) | Upon request | ||||||||
KDGM-12-B-ER-EK (1) | Upon request | ||||||||
KDGM-06-A-ER-J (1) | Upon request | ||||||||
KDGM-06-B-ER-J (1) | Upon request | ||||||||
KDGM-08-A-ER-J (1) | Upon request | ||||||||
KDGM-08-B-ER-J (1) | Upon request | ||||||||
KDGM-10-A-ER-J (1) | Upon request | ||||||||
KDGM-10-B-ER-J (1) | Upon request | ||||||||
KDGM-12-A-ER-J (1) | Upon request | ||||||||
KDGM-12-B-ER-J (1) | Upon request | ||||||||
KDGM-06-A-ER-R (1) | Upon request | ||||||||
KDGM-06-B-ER-R (1) | Upon request | ||||||||
KDGM-08-A-ER-R (1) | Upon request | ||||||||
KDGM-08-B-ER-R (1) | Upon request | ||||||||
KDGM-10-A-ER-R (1) | Upon request | ||||||||
KDGM-10-B-ER-R (1) | Upon request | ||||||||
KDGM-06-A-ER (1) | Upon request | ||||||||
KDGM-06-A-SR (1) | Upon request | ||||||||
KDGM-06-B-ER (1) | Upon request | ||||||||
KDGM-08-A-ER (1) | Upon request | ||||||||
KDGM-08-B-ER (1) | Upon request | ||||||||
KDGM-10-A-ER (1) | Upon request | ||||||||
KDGM-10-B-ER (1) | Upon request | ||||||||
KDGM-12-A-ER (1) | Upon request | ||||||||
KDGM-12-B-ER (1) | Upon request | ||||||||
KDGM-06-A-ER-MH | Upon request | ||||||||
KDGM-06-B-ER-MH | Upon request | ||||||||
KDGM-08-A-ER-J4-MH | Upon request | ||||||||
KDGM-08-A-ER-MH | Upon request | ||||||||
KDGM-08-B-ER-MH | Upon request | ||||||||
KDGM-10-A-ER-MH | Upon request | ||||||||
KDGM-10-B-ER-MH | Upon request | ||||||||
KDGM-12-A-ER-MH | Upon request | ||||||||
KDGM-12-B-ER-MH | Upon request | ||||||||
KDGM-08-A-ER-J-MH | Upon request | ||||||||
KDGM-08-B-ER-J4-MH | Upon request | ||||||||
KDGM-08-B-ER-J-MH | Upon request | ||||||||
KDGM-10-A-ER-J-MH | Upon request | ||||||||
KDGM-10-B-ER-J-MH | Upon request |
Standard version in galvanized steel, suffix ES = stainless steel version. X = Version A,B
(1) XX - Please tell us in the comments field of your order the desired dimensions for XX. Please note the minimum actual dimension X.