Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Low Cost Automation Solutions

General product information
Plastic technology specialist igus® now offers robot developers and laboratories a light, maintenance-free and corrosion-free series connection of joints. For example, humanoid systems, general lightweight construction, handling/automation, as well as photo/film tripods. The plastic joints can freely rotate and pivot (draw wire technology, 4 ropes per joint). By means of the aluminum/carbon fiber/plastic articulated arms, the pneumatic lines, hydraulic lines and all data cables are installed in a functionally reliable way to control the sensors and sensory organs.
No expensive milling, no cutting, no tinkering, no hassles – everything made to measure from one source!
  • Moving masses are kept as low as possible
  • The actuators (motors, pneumatic and hydraulic systems) and control module (data processing, PC) are decoupled from the movement function and from the tools.
All heavy components can now be bundled centrally and only the light plastic frame part is moved.!
Thereby the individual degrees of freedom can be separately controlled.

Products

Number of products: 31

drygear® Apiro gearbox with drive pin
The standard version among the Apiro gearboxes: the gearbox with drive pin enables a direct drive connection.  Available gear ratios: 4:1, 32:1, 64:1, optionally also: 3:1, 5:1, 8:1, 16:1

Upon request

Shop now
drygear® Apiro gearbox with multi-functional profile
With the help of the multi-functional profile, series connections of gears can be implemented, as spacings of elements or products can be regulated. This combination is often used for applications in the food or packaging industry.

Upon request

Shop now
drygear® Apiro gearbox with rotary disc
This gearbox is particularly suitable for slewing ring applications, as it can be used also as a rotary axis. For example, it can be used in laboratory automation.

Upon request

Shop now
drygear® Apiro gearbox with coupling
The coupling can be used to attach various shafts with a maximum diameter of 12 millimetres. An exemplary application is the adaptation to linear axes.

Upon request

Shop now
drygear® Apiro gearbox with manual clamp and position indicator
drygear apiro gearbox with manual clamp and position indicator
•Manual adjustment and installation of complete gearbox unit ...
•Accessories pivotable in four positions: 0°, 90°, 180°, 270°
•Optionally also: 3:1, 5:1, 8:1, 16:1

Upon request

Shop now
drygear® Apiro cantilever axis
The linear actuator allows different strokes in the application and contains rack and pinion elements. It can be configured in different lengths, for example for pusher applications.
  • Motorized or manual drive
  • Modules can be connected in series or parallel 
  • Ini-kit available for all variants
  • Application temperature: +5°C to +50°C

Upon request

Shop now
drygear® Apiro motor kit Nema 17 with strand
  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.5Nm
  • Nominal current: 1.80A
  • Motor connection:  Stranded wire

Upon request

Shop now
drygear® Apiro motor kit Nema 17 with connector and encoder
  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: metric connector

Upon request

Shop now
drygear® Apiro motor kit Nema 17 with connector
  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: metric connector

Upon request

Shop now
drygear® Apiro motor kit Nema 17 with connector, encoder and brake
  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.5Nm
  • Nominal current: 1.8A
  • Motor connection: metric connector

Upon request

Shop now
drygear® Apiro motor kit Nema 23 with connector
  • Installation size: NEMA23/flange installation size 56mm
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: metric connector

Upon request

Shop now
drygear® Apiro motor kit Nema 23 with strand
  • Installation size: NEMA23/flange installation size 56mm
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: strands and encoder, JST connector

Upon request

Shop now
drygear® Apiro motor kit Nema 23 with connector and encoder
  • Installation size: NEMA23/flange installation size 56mm
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: metric connector

Upon request

Shop now
drygear® Apiro motor kit Nema 23 with connector, encoder and brake
  • Installation size: NEMA23/flange installation size 56mm
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: metric connector

Upon request

Shop now
drygear® Apiro motor kit | DC motor with Mn=0.1, i: 10:1, S2
  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Direct battery operation possible
  • Motor connection by flat connector

Upon request

Shop now