Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

(800) 965-2496
+1 905 7608688

Slewing ring bearings - iglidur® PRT

The range of igus® PRT polymer slewing ring bearings covers a wide spectrum of applications. Eight standard sizes are available between inner diameters 20 mm and 300 mm. In addition, the program includes very light and at the same time stable slewing ring bearings, for example with aluminum housings, angle limiters, external as well as internal splines, detent function and stainless steel. The polymer slewing ring bearings are suitable for applications with high loads.

Number of products: 9

iglide® PRT universal gliding pads, iglide® J

  • Made from the proven iglide® J
  • Slewing ring bearings possible from 0.5 up to 5 metres
  • Low wear
  • Sturdy, resistant to dirt
  • Corrosion-free and resistant to liquids
  • Lubrication- and maintenance-free
from 6.80 USD/Pc.
Shop now

iglide® PRT adapter plate for slewing ring

  • Installation of PRT polymer slewing ring bearings of installation size 20 on all standard profile systems
Upon request
Shop now

iglide® PRT angle stop set

  • angle stop for iglide® PRT slewing ring bearings
Upon request
Shop now
New

iglidur® PRT spacing ring heavy duty, steel

  • Steel version to avoid distortion during installation
  • Dimensional range of 50mm to 300mm inner diameters
  • iglidur® PRT modular system: can be combined with all dimensions
  • High corrosion resistance
Upon request
Shop now

Application Assistance

Contact an igus® expert below!

Photo
Kevin Wright

Regional Director Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h