Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin D5 DC motor output stage

drylin D5 DC motor output stage 
  • Ready for immediate use. No parameterization or programming necessary
  • Left/right run via digital input
  • Velocities & accelerations via external PWM input signal
  • 12-24V supply voltage
  • 10A nominal current / 30A peak current
  • With housing for industrial use
  • Free pattern programs here
Product description
dryve motor control - connect & control...
Operate DC motors wear-free in left/right rotation - very easy with the new control for drylin® E drive systems from igus®.

drylin® D5 for DC motors 
  • Ready for immediate use. No parameterization or programming necessary
  • Left/right run via digital input
  • Velocities & accelerations via external PWM input signal
  • Available with and without housing
  • Inexpensive
  • Free pattern programs here

Ready for immediate use
The dryve motor control can be used immediately. No parameterization or programming necessary. Connect, control and the movement runs.

Easy motion control - JOG Mode
If movements with the motor speed are to be carried out at the "push of a button", this can be implemented with the JOG mode. The DC motor control can also implement automation tasks using digital signals from a higher-level controller.

Industry standards
The motor speed and acceleration can be set using an externally applied PWM (pulse width modulation) signal.

Strong technique
The large supply voltage range of 12-24V enables many fields of application. The high rated current of 10A and 30A peak current causes powerful and dynamic movements.
Technical data
Downloads

Application Assistance

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH