Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drygear® Apiro gearbox with turntable on both sides

General properties:
  • Apiro worm gear with tribologically optimised material compounds
  • Available gear ratios: 4:1, 8:1, 32:1, 64:1 
  • Motorised or manual adjustment possible 
  • Wide range of accessories available
  • Suitable for splash water
  • Easy
  • Lubrication-free
  • Clearance arm
Product description
Worm gearboxes with a rotary table are often used for rotary table applications. The double-sided rotary plate enables symmetrical power transmission, which plays an important role when used as a rotary axis in automation and robotics.

Individual applications are realized with the drygear® Apiro modular gearbox system in an extremely modular and cost-effective way. Possible areas of application can be in the packaging, food and medical industries and many others.
One can use the gearbox modular system motorised or for manual adjustments.

Application examples:
  • Drive of rotary tables
  • Rotary axis in robotics
Technical data

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH