Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drygear® Apiro worm gear for manual adjustment

  • Apiro worm gear with tribologically optimised material compounds
  • Particularly suitable as drive in format adjustment and synchronisations
  • available ratios: 4:1, 8:1, 32:1, 64:1 
  • Large handwheel, position indicator and hand clamp for manual drive
  • output shafts 4mm-12mm possible 
  • Easy, Low backlash, Self-lubricating
Product description
The Apiro gearbox with handwheel, position indicator and hand clamp is used as a drive point for synchronised gearboxes or boom axles.
The integrated coupling allows a flexible design of the output shaft.
Applications are mainly in the packaging industry in the area of format adjustments.

Individual applications are realized with the drygear® Apiro modular gearbox system in an extremely modular and cost-effective way. Possible areas of application can be in the packaging, food and medical industries and many more. The modular gear unit can be motorized or used for manual adjustments.

Application examples:
  • Packaging and beverage industry
  • Format adjustments
  • Aisle adjustments
  • Synchronisation of linear axes
Technical data

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH