Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

chainflex® CFCLEAN2

  • For extremely heavy duty applications in e-skin® flat
  • PTFE-film-taped
  • shielded
  • highly abrasion-resistant
  • PVC-free
Product description
Typical application areas:
  • For heaviest duty applications and especially small radii in cleanroom in e-skin® flat
  • Especially for short, very fast applications with small radii and restricted installation space
  • Indoor applications in e-skin® flat
  • Semiconductor/OLED Manufacturing, Medical Clean Room

chainflex® CFCLEAN are not cables in the sense of the standards for wires and cables. Due to the absence of the outer jacket in CFCLEAN, which provides mechanical protection for cables, the use of chainflex® CFCLEAN is only permitted in e-skin® flat.
Technical data
Downloads

Application Assistance

Photo
Gary Johnson

chainflex® Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH