Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Angled ball and socket joint, GPRM LC, low cost, igubal®

  • Thread direction: right hand
  • Housing material: igumid G
  • Plastic ball studs
  • Connection for rotating and pivoting movements
  • Lightweight
  • Easy and quick assembly
  • Insensitive to dirt and dust
Product description
igubal® angled ball and socket joint

igubal® angled ball and socket joints are corrosion-free and can be used without problems even under rough conditions. In humid or wet environments, they are resistant to weak acids and alkalis. The insensitivity to dirt and dust should be emphasised.

The housing and the ball studs are made of igumid G, a particularly impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.
  • Connection for rotating and pivoting movements
  • Lightweight
  • Easy and quick assembly
  • Vibration-dampening
  • Insensitive to dirt and dust

    You can find many more applications at our Industry solutions
Technical data

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH