Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Spherical insert bearing, injection-moulded, JEI-SP, inch, igubal®

  • Dimensional series E following DIN ISO 12240 
  • Spherical ball material: iglide® J
  • Low moisture absorption
  • Cost-effective production through injection moulding
  • For metallic bearing housings
  • Imperial dimensions
Product description
Low-cost spherical insert bearings made of iglide® high-performance polymer
igubal® spherical insert bearings are a maintenance-free alternative to insert bearings in metal pillow blocks and fixed flange bearings. Available for cast iron housings in sizes UC203-210 and for sheet metal housings in sizes P204-208.

Maintenance-free
The spherical insert bearings made of high-performance polymer allow dry running without external lubrication. In environments with heavy contamination, the advantages are enormous: while classic metal bearings often need to be relubricated, the igubal® spherical insert bearings have an embedded solid lubricant, which makes additional lubrication unnecessary. In addition, the JEM-SP spherical insert bearings are often more durable and are highly wear-resistant even in very dirty environments.

Easy to install
Installing the spherical insert bearings is simple. They can be inserted by hand into metal pillow block and flanged housing bearings in seconds - without expensive and time-consuming conversions.

Overview of the spherical ball sizes for the respective housing
 Housing Spherical ball 
 UCP/UCF/UCFL 205 JEI-16-17-SP
 208 JEI-24-21-SP
 211 JEI-32-25-SP
Technical data
Downloads

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH