Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglidur® slewing ring, PRT-04, black edition

  • Elegant and subtle
  • The black anodising reduces reflection
  • Universal black sliding elements made from iglidur® JB
  • Extensive modular system
Product description
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free dry running. The design is not based on metallic rollers or balls but on maintenance-free sliding elements. These are made of tribologically optimised iglidur® materials combined with rings made of lightweight anodised aluminium.

The PRT-04 black edition is completely black. This results in an aesthetically pleasing yet subtle product. Ideal for use as a visible part in furniture or in other applications in which our PRT-04 slewing ring bearings should appear as discrete as possible.

The slewing ring bearing's black coating also reduces light reflection. Need to avoid reflecting light in your application? Then this slewing ring bearing is the one.
 
  • Elegant and subtle
  • The black anodising reduces reflection
  • Universal black sliding elements made from iglidur® JB
  • Extensive modular system
 
The sliding elements made of iglidur® JB are outstanding all-rounders. They are characterised by a low coefficient of friction during dry operation. This material also has low moisture absorption and offers good chemical resistance.
Technical data
Downloads

Application Assistance

Contact an igus® expert below!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH