Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglidur® slewing ring, PRT-04 with angle stop, outer ring made of aluminium, sliding elements made of iglidur® J

  • 60% lighter and 50% more space-saving than PRT-01
  • Wear-resistant and maintenance-free iglidur® sliding elements
  • Easy to install with replaceable sliding elements
  • Easy replacement and extension: modular construction kit design
Product description
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free dry operation. The design is not based on metallic rollers or balls, but on maintenance-free sliding elements made of the proven tribologically optimised iglidur materials in combination with rings made of lightweight anodised aluminium. 

On the PRT-04 with angle stop, you can quickly and individually adjust the stops and prevent the rotation of the PRT slewing ring bearing at defined points.
 
  • 60% lighter, 50% more compact and 20% more cost-effective than PRT-01
  • Universal sliding elements made of iglidur® J
  • Extensive modular system

The sliding elements made of iglidur® J are our best all-rounders. They are characterised by a low coefficient of friction during dry operation. Furthermore, this material has a low moisture absorption and impresses with its good chemical resistance.
Technical data
Downloads

Application Assistance

Contact an igus® expert below!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH