Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Fixed flange bearing with 2 mounting holes, polymer housing, igubal® JEM-SP

  • Polymer housing as an alternative to UC204, 206 and 208
  • Lubrication-free and maintenance-free
  • Cost-effective
  • Lightweight and rust-proof
  • High loads
Product description
igubal® flange bearing for bearing inserts

Our igubal flange bearings are a plastic alternative for UC204, 206 and 208 bearings, so a 1:1 interchangeability is possible.

The housing is made of igumid G, a particularly impact-resistant, long-fiber-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C for long periods.

Typical application areas:
  • Plant engineering
  • Automation
  • Agriculture
  • Mechanical engineering
  • Food industry
You will find many other areas of application at our industry solutions
 
Wann nehme ich es?
  • When chemical resistance is desired
  • When a cost-effective alternative is required
  • When dirt-resistant bearings are required
  • When misalignments are to be compensated
Wann nehme ich es nicht?
  • When temperatures exceed +80 °C
Use our filter options to find the suitable product


Application areas:

Since igubal® flange bearings are also suitable for maintenance-free dry operation, they are particularly suitable for applications where the installation location is difficult to access, is in a damp or wet environment, or has special hygiene requirements. For example, igubal® flange bearings are found in washing brush controls, in facade sun protection systems, in conveyor technology and in bakery machines.

 
Technical data
Downloads

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH