Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Expanding mandrel coupling with round axis clamp

  • Vibration dampening and easy fitting
  • Coupling material: aluminium and burnished steel
  • TPU elastomeric centre
  • Shore hardness 98 Sh A
  • Temperature range -30°C to +100°C
Product description
The coupling connects the drive pin of the axis to the motor pin. An elastic polymer insert, in the centre of the coupling transfers the motor torque. This dampening element compensates for radial and axial clearance.
 
Type code (not configurable, serves only for explanation))
Part number: COU-AR-K-050-000-25-26-B-AAAB
 
1st place (COU): Product type
2nd place (AR): igus internal
3rd place (K): Product definition
4th place (050): Hole diameter 1/d1/Motor
5th place (000): Hole diameter 2/d2/axis
6th place (25): Coupling outer diameter
7th place (26): Coupling length
8th place (B): Coupling inner ring
9th place (AAAB): Hole type (AAAA = round, AAAB = square)
Technical data
Downloads

Application Assistance

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH