Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Apiro® worm gear actuator starter kit

Contains:
  • Cantilever actuator with 110mm stroke
  • Worm gearbox with a 32:1 ratio
  • Motor kit with a Nema 17 + encoder
  • Sensor kit for zero position
  • Accessories: mounting plates, parallel connectors & assembly tool
Product description
The Apiro starter kit allows you to combine initial kinematics and is therefore ideal for an entry into automation. The assembly can be driven manually or by the supplied stepper motor.

Our "Apiro" gearbox system for a wide variety of kinematic elements and superstructures was named after the Greek word for "infinite". This allows individual applications to be implemented in an extremely modular and cost-effective manner. The Apiro modular system offers different gear ratios but also length variants, so that there are endless possibilities for combinations and applications.

General specifications:
  • Worm gear with tribologically optimized material compounds
  • Additional transmission ratios are also available: 3:1, 5:1, 8:1, 16:1
  • Motor drive or manual drive
  • Modules can be connected in series or in parallel 
  • INI kit available for all options
  • Suitable for splash water applications
  • Couplings available
  • Lightweight
  • Self-lubricating
  • Low clearance
Optionally available:
  • Further sizes and extensions available upon request
  • Various control system packages, from a complete control system of the igus® Robot Control (link IRC) up to simple clock/direction control systems
  • Connection cables in 3, 5 & 10m
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH