Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Apiro® Gearbox with manual clamp and position indicator

  • Available transmissions 4:1, 32:1, 64:1
  • Accessories can be pivoted in four positions:0°, 90°, 180°, 270°
Optionally available
  • more transmissions 
  • various fasteners 
Product description
The complete Apiro gear unit including manual clamp and position indicator is ideal for manual adjustments and fixings.

Our "Apiro" gearbox system for a wide variety of kinematic elements and superstructures was named after the Greek word for "infinite". This allows individual applications to be implemented in an extremely modular and cost-effective manner. The Apiro modular system offers different gear ratios but also length variants, so that there are endless possibilities for combinations and applications.

General specifications:
  • Worm gear with tribologically optimised material compounds
  • Additional transmission ratios are also available: 3:1, 5:1, 8:1, 16:1
  • Motor drive or manual drive
  • Modules can be connected in series or in parallel 
  • INI kit available for all options
  • Suitable for splash water applications
  • Couplings available
  • Lightweight
  • Lubrication-free
  • Low clearance
Individual applications can be implemented with the drygear® Apiro modular gearbox system in a modular and cost-effective manner. Possible areas of application can be in the packaging, food, medical industries and many more. The modular gearbox system can be motorised or used for manual adjustments. 

Application examples:
  • Lane adjustments,
  • Pusher tasks,
  • Gears with different ratios,
  • Rotary tables and rotary axes
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH