Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglidur® slewing ring, PRT-04 standard with large mounting ring, aluminium housing, sliding elements made of iglidur® J

  • Ready-to-install solution, no need to build it yourself
  • Easy replacement and extension: modular construction kit design
  • Wear-resistant and maintenance-free iglidur® sliding elements
  • Possibility to easily exchange a PRT-01 with the lighter and more cost-effective PRT-04 thanks to identical hole circle

Unsure whether it fits?

Product description
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on metallic rollers or balls, but on maintenance-free sliding elements made of the proven tribologically optimised iglidur® materials in combination with rings made of lightweight anodised aluminium.

The PRT-04 with a large mounting ring offers you the possibility of replacing an already installed PRT-01 with a PRT-04. Due to the identical hole circle of the outer ring, a complex redesign is not necessary. By using the PRT-04, you can save weight and installation space in your application while reducing costs. In addition, you benefit from an extensive and constantly growing modular system.
 
  • 60% lighter, 50% more compact and 20% more cost-effective than PRT-01
  • Universal sliding elements made of iglidur® J
  • Extensive modular system
  • Particle emission test in Fraunhofer IAF-compliant cleanroom laboratory
     
The sliding elements made from iglidur® J are our best all-rounder. They are characterised by a low coefficient of friction during dry operation. Furthermore, this material has a low moisture absorption and convinces with a good chemical resistance.

Do you have a cleanroom application? With our iglidur® J sliding elements, you can also use the PRT-04 in cleanrooms. Contact us if you require further advice or information.Get an overview on our website or in the catalogue or have a look at our Online seminar on the PRT-04 modular system.
Technical data
Downloads

Application Assistance

Contact an igus® expert below!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH