Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

readycable® resolver cable similar to Baumüller 239547 (35 m), base cable SRSSRM50 & SKSSKM36, TPE 7.5 x d

  • Requirements: For extreme heavy duty applications
  • Outer jacket: TPE
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • PVC-free
  • CFRIP®
  • chainflex® class: 6.6.4.1

Application Assistance

I would be happy to answer your questions personally

Photo
Gary Johnson

chainflex® Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH