Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

chainflex® control cable CF140US

  • Shielded
  • Oil-resistant
  • Flame-retardant: FT4
  • UL Tray cable for exposed run
  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Overall shield
  • Flame retardant
  • UV-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • chainflex® class: 3.1.4.2
Product description
chainflex® control cable CF140US
 
Typical application areas
  • for medium load requirements
  • suitable for indoor/outdoor applications applications
  • especially for freely suspended travel distances and for low-duty gliding applications up to 30 ft (9m)
  • wood/stone processing, packaging industry, supply system, handling, adjusting equipment, machine tools
Certificates and standards
UV resistance
Medium Flame retardant
MTW: UL VW-1 and CSA FT4 - TC-ER: UL 1685 and CSA FT4 Lead free
Following 2011/65/EU (RoHS-II)
Technical data
Downloads

Application Assistance

I would be happy to answer your questions personally

Photo
Gary Johnson

chainflex® Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH