180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Spherical ball made from iglide® L280, other materials available
High axial and radial loads possible
Easily clips into sheet metal
No additional axial fastening required
Extremely compact design
Easy to install
Axial and radial clearance is adjusted by pre-loading
Maintenance-free
For sheet metal thickness 5 mm
Ø spherical ball d1 [inch]: |
|
Order no. | Maximum static short-term load (in housing) | Maximum static long-term load (in housing) | ||||
---|---|---|---|---|---|---|
Radial | Axial | Radial | Axial | |||
[lbs] | [lbs] | [lbs] | [lbs] | |||
ECLM-08-04-HD | 393.75 | 28.13 | 196.88 | 13.5 | 7.78 USD | |
ECLM-10-05-HD | 562.5 | 33.75 | 281.25 | 16.88 | 8.32 USD | |
ECLM-10-05-HD-J | 562.5 | 33.75 | 281.25 | 16.88 | 8.32 USD | |
ECLM-10-05-HD-J4V | 562.5 | 33.75 | 281.25 | 16.88 | Upon request | |
ECLM-10-05-HD-R | 562.5 | 33.75 | 281.25 | 16.88 | 9.51 USD | |
ECLM-12-06-HD | 787.5 | 39.38 | 393.75 | 19.13 | 9.58 USD | |
ECLM-16-08-HD | 1012.5 | 56.25 | 506.25 | 28.13 | Upon request | |
ECLM-20-08-HD | 1350 | 74.25 | 675 | 37.13 | 11.03 USD | |
ECLM-20-08-HD-J | 1350 | 74.25 | 675 | 37.13 | 5.97 USD |
Order no. | Ø spherical ball d1 | Spherical ball width B | Outer Ø d2 | Ø flange d4 | Plate thickness Y | Pivot angle |
---|---|---|---|---|---|---|
E10 | ±0,15 | ±0,1 | α | |||
ECLM-08-04-HD | 8 | 8 | 18 | 25 | 4 | 28° |
ECLM-10-05-HD | 10 | 9 | 22.15 | 28 | 5 | 24° |
ECLM-10-05-HD-J | 10 | 9 | 22.15 | 28 | 5 | 24° |
ECLM-10-05-HD-J4V | 10 | 9 | 22.15 | 28 | 5 | 24° |
ECLM-10-05-HD-R | 10 | 9 | 22.15 | 28 | 5 | 24° |
ECLM-12-06-HD | 12 | 10 | 24.15 | 32 | 6 | 24° |
ECLM-16-08-HD | 16 | 13 | 30 | 38 | 8 | 22° |
ECLM-20-08-HD | 20 | 16 | 36.15 | 44 | 8 | 21° |
ECLM-20-08-HD-J | 20 | 16 | 36.15 | 44 | 8 | 21° |