180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Hall sensor rotating motion
2Encoder rotating motion
3Encoder swivel motion
4Hall sensor rotating motion
pivoting motion | |
---|---|
+ 5V | red |
GND | black |
Hall sensor | white |
Encoder Index | green |
Encoder Channel A | blue |
Encoder Channel B | yellow |
rotation | |
+ 5V | red/blue |
GND | Brown |
Hall sensor | grey |
Encoder Index | gray/pink |
Encoder Channel A | violet |
Encoder Channel B | pink |
Sensor cable description | |
Producer | igus® |
Cable | FIXFLEX FF900.11.282 |
Number of cores | 2 x 6 |
Core cross section | 0,09 mm2 |
Cable diameter | 3,9 mm |
Application | 4.2012 |