180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Polymer bushing with clip-on radial shaft seal ring
Sealing for rotating shaft
Temperature application range like iglidur® J
Coefficient of friction only 10% higher than in iglidur® J
Coefficients of friction identically exceptional like iglidur® J
Reduced installation space as well as easy and simple mounting
Realizable with numerous sealing types
High-temperature option VDSM possible
Temperatures till 302° F
Seal ring made of fluorelastomer
d1 [inch]: |
|
Part no. | d1 | d2 | d4 | d5 | b1 | b3 | f | ||
---|---|---|---|---|---|---|---|---|---|
E11 | Ø | Ø | Ø | h1 | |||||
JDSM-1015-14 | 0.39 | 0.59 | 0.54 | 0.55 | 0.55 | 0.39 | 0.04 | 6.34 USD | |
VDSM-1015-14 | 0.39 | 0.59 | 0.54 | 0.55 | 0.55 | 0.39 | 0.04 | 15.65 USD |