180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Whether extremely quiet or highly resilient – iglide® rollers are used for different requirements. The highlight is a good iglide® material.
Besides the solid roller RL1 fully made of high-quality iglide® materials, there are numerous options available:
E.g. RL4 with elastomer sheath for very smooth operation.
Industries: Transport and conveying technology, chemical industry, mechanical engineering, slotted guides
Material data of the iglide® elastomeric bandage | |
---|---|
Density: | 1,25 g/cm³ |
Flexural E-modulus (DIN 53457): | 130 |
Shore D hardness (DIN 53505): | 50 |
Maximum long-term service temperature: | 176 °F |
Maximum short-term service temperature: | 230 °F |
Lower application temperature: | - 40 °F |
Specific volume resistance:: | <10¹² Ωcm |
Surface resistance: | <10¹¹ Ω |