180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Self-lubricating
Wear-resistant
Extremely shape stable
Corrossion-resistant
d1 [mm]: | f[mm]: |
---|---|
Ø 1-6 | 0,3 |
Ø 1-6 | 0,5 |
Ø 1-6 | 0,8 |
Ø > 30 | 1,2 |
Shaft diameter d1 [inch]: |
|
Ordering number | d1 | d2 | b1 | ||
---|---|---|---|---|---|
Q2ESM-2025-20 | 0.79 | 0.98 | 0.79 | Upon request | |
Q2ESM-3035-30 | 1.18 | 1.38 | 1.18 | Upon request | |
Q2ESM-3540-40 | 1.18 | 1.5 | 1.57 | Upon request | |
Q2ESM-4045-40 | 1.57 | 1.77 | 1.57 | Upon request | |
Q2ESM-4550-50 | 1.77 | 1.97 | 1.97 | Upon request | |
Q2ESM-5055-50 | 1.97 | 2.17 | 1.97 | Upon request | |
Q2ESM-6065-60 | 2.36 | 2.56 | 2.36 | Upon request |