180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Cost-effective plastic plain bearing system
Independent of shaft material
Independent of shaft surface
Protects expensive and sensitive shafts
Extraordinary wear resistance with light and slow movements.
Constantly low coefficients of friction
Simple installation
Absolute corrosion resistance
Delivered off the shelf
d1 [inch]: |
|
d2 [inch]: |
|
Part no. | d1 | d2 | b1 | ||
---|---|---|---|---|---|
PEPSM-0610-10 | 0.24 | 0.39 | 0.39 | Upon request | |
PEPSM-0812-12 | 0.31 | 0.47 | 0.47 | Upon request | |
PEPSM-1014-12 | 0.39 | 0.55 | 0.47 | 3.67 USD | |
PEPSM-1216-15 | 0.47 | 0.63 | 0.59 | Upon request | |
PEPSM-1620-20 | 0.63 | 0.79 | 0.79 | 10.87 USD | |
PEPSM-2023-20 | 0.79 | 0.91 | 0.79 | 9.84 USD |
d1 [inch]: |
|
d2 [inch]: |
|
Part no. | d1 | d2 | b1 | ||
---|---|---|---|---|---|
PEPSI-0406-06 | 1/4 | 3/8 | 3/8 | Upon request | |
PEPSI-0608-08 | 3/8 | 1/2 | 1/2 | Upon request | |
PEPSI-0810-08 | 1/2 | 5/8 | 1/2 | Upon request | |
PEPSI-1012-12 | 5/8 | 3/4 | 3/4 | Upon request | |
PEPSI-1214-12 | 3/4 | 7/8 | 3/4 | Upon request | |
PEPSI-1618-16 | 1 | 1 1/8 | 1 | Upon request |