Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

At last with standard range

versatile & rugged

The material with versatile use has already proven its worth in numerous customer-specific solutions and as a bar stock material. Clip-on or pretensioned designs as well as the use in the vehicle interiors are possible. Now iglide® P210 is also available in the standard size range.

Self-lubricating and maintenance-free

Lowest humidity absorption

Good for edge loads

Viscoplastic

Extremely wear-resistant, especially at pivoting loads up to 2,901 psi


Application areas: Automotive construction, mechanical engineering, fittings, actuators, fitness equipment

Materials table

General features
Density 1,4 g/cm3
Color yellow
Max. moisture absorption at 73 °F and 50 %r.h. 0,3 Wt.-%
Max. water absorption 0,5 Wt.-%
Mechanical properties
Max. permissible static surface pressure (+68 °F) 10,880 psi
Shore D hardness 75
Physical and thermal properties
Upper long-term application temperature 212 °F
Upper short-term application temperature 320 °F
Lower application temperature -40 °F
Electrical properties
Surface resistance > 1011 Ω
Dimensions according to ISO 3547-1 and special dimensions Dimensions according to ISO 3547-1 and special dimensions

Chamfer depending on d1

d1 [mm] f [mm]
Ø 1-6 0,3
Ø 1-6 0,5
Ø 1-6 0,8
Ø > 30 1,2

iglide® P210 type S, metric sizes

Shaft diameter d1 [inch]:

 

Bearing, cylindrical [mm]

Ordering number d1 d1-tolerance* d2 b1    
    Min. Max.        
Ready to ship within 12 working days P210SM-1214-04 Upon request Add to shopping cart
Ready to ship in 24 hours P210SM-0405-04 4 +0,020 5.5 4 1.12 USD Add to shopping cart
Ready to ship in 24 hours P210SM-0405-06 4 +0,020 5.5 6 1.12 USD Add to shopping cart
Ready to ship in 24 hours P210SM-0507-05 5 +0,020 7 5 1.12 USD Add to shopping cart
Ready to ship in 24 hours P210SM-0507-10 5 +0,020 7 10 1.12 USD Add to shopping cart
Ready to ship in 24 hours P210SM-0608-06 (1) 6 0,02 8 6 1.12 USD Add to shopping cart
Ready to ship in 24 hours P210SM-0608-08 6 +0,025 8 8 1.12 USD Add to shopping cart
Ready to ship in 24 hours P210SM-0608-10 6 +0,025 8 10 1.12 USD Add to shopping cart
Ready to ship in 24 hours P210SM-0810-08 8 +0,025 10 8 1.36 USD Add to shopping cart
Ready to ship in 24 hours P210SM-0810-10 (1) 8 0,025 10 10 1.36 USD Add to shopping cart
Ready to ship in 24 hours P210SM-0810-12 8 +0,025 10 12 1.36 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1012-08 10 +0,032 12 8 1.36 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1012-10 (1) 10 0,025 12 10 1.50 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1012-12 10 +0,032 12 12 1.50 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1012-15 10 +0,032 12 15 1.50 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1012-20 10 +0,032 12 20 1.50 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1214-10 12 +0,032 14 10 1.74 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1214-12 (1) 12 0,032 14 12 1.74 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1214-15 12 +0,032 14 15 1.74 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1214-20 12 +0,032 14 20 1.87 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1315-10 13 +0,032 15 10 1.87 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1315-20 13 +0,032 15 20 2.11 USD Add to shopping cart
Ready to ship within 12 working days P210SM-1416-15 14 +0,032 16 15 Upon request Add to shopping cart
Ready to ship in 24 hours P210SM-1416-20 14 +0,032 16 20 2.11 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1416-25 14 +0,032 16 25 2.11 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1517-15 15 +0,032 17 15 2.11 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1517-20 15 +0,032 17 20 2.11 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1517-25 15 +0,032 17 25 2.24 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1618-15 (1) 16 0,032 18 15 2.11 USD Add to shopping cart
Ready to ship within 12 working days P210SM-1618-20 16 +0,032 18 20 Upon request Add to shopping cart
Ready to ship in 24 hours P210SM-1618-25 16 +0,032 18 25 2.27 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1820-15 18 +0,040 20 15 2.11 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1820-20 18 +0,040 20 20 2.24 USD Add to shopping cart
Ready to ship in 24 hours P210SM-1820-25 18 +0,040 20 25 2.36 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2023-10 20 +0,040 23 10 2.49 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2023-15 20 +0,040 23 15 2.74 USD Add to shopping cart
Ready to ship within 12 working days P210SM-2023-20 20 +0,040 23 20 2.86 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2023-25 20 +0,040 23 25 3.11 USD Add to shopping cart
Ready to ship within 12 working days P210SM-2023-30 20 +0,040 23 30 3.23 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2225-15 22 +0,040 25 15 2.74 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2225-20 22 +0,040 25 20 2.99 USD Add to shopping cart
Ready to ship within 12 working days P210SM-2225-25 22 +0,040 25 25 3.11 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2225-30 22 +0,040 25 30 3.35 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2427-15 24 +0,040 27 15 2.86 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2427-20 24 +0,040 27 20 2.99 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2427-25 24 +0,040 27 25 3.23 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2427-30 24 +0,040 27 30 3.35 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2528-15 25 +0,040 28 15 2.86 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2528-20 25 +0,040 28 20 2.93 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2528-25 25 +0,040 28 25 3.23 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2528-30 25 +0,040 28 30 3.49 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2832-20 28 +0,040 32 20 3.61 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2832-25 28 +0,040 32 25 3.86 USD Add to shopping cart
Ready to ship in 24 hours P210SM-2832-30 28 +0,040 32 30 4.23 USD Add to shopping cart
Ready to ship in 24 hours P210SM-3034-20 30 +0,050 34 20 3.61 USD Add to shopping cart
Ready to ship in 24 hours P210SM-3034-25 30 +0,050 34 25 3.98 USD Add to shopping cart
Ready to ship in 24 hours P210SM-3034-30 30 +0,050 34 30 4.35 USD Add to shopping cart
Ready to ship in 24 hours P210SM-3034-40 30 +0,050 34 40 4.98 USD Add to shopping cart
Ready to ship in 24 hours P210SM-3236-20 32 +0,050 36 20 3.73 USD Add to shopping cart
Ready to ship in 24 hours P210SM-3236-30 32 +0,050 36 30 4.48 USD Add to shopping cart
Ready to ship in 24 hours P210SM-3236-40 32 +0,050 36 40 5.22 USD Add to shopping cart
Ready to ship in 24 hours P210SM-3539-20 35 +0,050 39 20 5.34 USD Add to shopping cart
Ready to ship in 24 hours P210SM-3539-30 35 +0,050 39 30 6.22 USD Add to shopping cart
Ready to ship in 24 hours P210SM-3539-40 35 +0,050 39 40 6.97 USD Add to shopping cart
Ready to ship in 24 hours P210SM-3539-50 35 +0,050 39 50 7.71 USD Add to shopping cart
Ready to ship in 24 hours P210SM-4044-20 40 +0,050 44 20 5.60 USD Add to shopping cart
Ready to ship in 24 hours P210SM-4044-30 40 +0,050 44 30 6.47 USD Add to shopping cart
Ready to ship in 24 hours P210SM-4044-40 40 +0,050 44 40 7.33 USD Add to shopping cart
Ready to ship in 24 hours P210SM-4044-50 40 +0,050 44 50 8.21 USD Add to shopping cart
Ready to ship in 24 hours P210SM-4550-20 45 +0,050 50 20 6.47 USD Add to shopping cart
Ready to ship in 24 hours P210SM-4550-30 45 +0,050 50 30 7.71 USD Add to shopping cart
Ready to ship in 24 hours P210SM-4550-40 45 +0,050 50 40 5.37 USD Add to shopping cart
Ready to ship in 24 hours P210SM-4550-50 45 +0,050 50 50 6.12 USD Add to shopping cart
Ready to ship in 24 hours P210SM-5055-20 50 +0,060 55 20 6.72 USD Add to shopping cart
Ready to ship in 24 hours P210SM-5055-30 50 +0,060 55 30 4.85 USD Add to shopping cart
Ready to ship in 24 hours P210SM-5055-40 50 +0,060 55 40 5.75 USD Add to shopping cart
Ready to ship in 24 hours P210SM-5055-50 50 +0,060 55 50 6.57 USD Add to shopping cart
Ready to ship within 12 working days P210SM-5055-60 50 +0,060 55 60 7.38 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an F10 tolerance.
(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method

iglide® P210 type F, metric sizes

Shaft diameter d1 [inch]:

 

Bearing with flange [mm]

Ordering number d1 d1-tolerance* d2 d3 b1 b2    
    Min. Max.            
Ready to ship in 24 hours P210FM-0405-06 1.34 USD Add to shopping cart
Ready to ship in 24 hours P210FM-0608-04 6 +0,025 8 12 4 1 1.36 USD Add to shopping cart
Ready to ship in 24 hours P210FM-0608-06 (1) 6 0,02 8 12 6 1 1.36 USD Add to shopping cart
Ready to ship in 24 hours P210FM-0608-08 6 +0,025 8 12 8 1 1.36 USD Add to shopping cart
Ready to ship in 24 hours P210FM-0810-05 8 +0,025 10 15 5.5 1 1.36 USD Add to shopping cart
Ready to ship within 12 working days P210FM-0810-07 8 +0,025 10 15 7.5 1 1.36 USD Add to shopping cart
Ready to ship in 24 hours P210FM-0810-09 8 +0,025 10 15 9.5 1 1.50 USD Add to shopping cart
Ready to ship in 24 hours P210FM-0810-10 (1) 8 0,025 10 15 10 1 1.50 USD Add to shopping cart
Ready to ship in 24 hours P210FM-081016-15 8 +0,025 10 16 1.5 1 1.50 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1012-07 10 +0,032 12 18 7 1 1.74 USD Add to shopping cart
Ready to ship within 12 working days P210FM-1012-09 10 +0,032 12 18 9 1 1.74 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1012-10 (1) 10 0,025 12 18 10 1 1.74 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1012-12 10 +0,032 12 18 12 1 1.74 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1012-17 10 +0,032 12 18 17 1 1.87 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1214-07 12 +0,032 14 20 7 1 1.74 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1214-09 12 +0,032 14 20 9 1 1.74 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1214-12 (1) 12 0,032 14 20 12 1 1.74 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1214-17 12 +0,032 14 20 17 1 1.87 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1416-12 14 +0,032 16 22 12 1 1.87 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1416-17 14 +0,032 16 22 17 1 1.87 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1517-09 15 +0,032 17 23 9 1 2.11 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1517-12 15 +0,032 17 23 12 1 2.11 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1517-17 15 +0,032 17 23 17 1 2.24 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1618-12 16 +0,032 18 24 12 1 2.11 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1618-17 (1) 16 0,032 18 24 17 1 2.24 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1820-12 18 +0,040 20 26 12 1 2.11 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1820-17 18 +0,040 20 26 17 1 2.24 USD Add to shopping cart
Ready to ship in 24 hours P210FM-1820-22 18 +0,040 20 26 22 1 2.36 USD Add to shopping cart
Ready to ship in 24 hours P210FM-2023-11 20 +0,040 23 30 11.5 1.5 2.74 USD Add to shopping cart
Ready to ship in 24 hours P210FM-2023-16 20 +0,040 23 30 16.5 1.5 2.99 USD Add to shopping cart
Ready to ship in 24 hours P210FM-2528-11 25 +0,040 28 35 11.5 1.5 2.86 USD Add to shopping cart
Ready to ship in 24 hours P210FM-2528-16 25 +0,040 28 35 16.5 1.5 3.11 USD Add to shopping cart
Ready to ship in 24 hours P210FM-3034-16 30 +0,050 34 42 16 2 4.35 USD Add to shopping cart
Ready to ship in 24 hours P210FM-3034-26 30 +0,050 34 42 26 2 4.98 USD Add to shopping cart
Ready to ship in 24 hours P210FM-3539-16 35 +0,050 39 47 16 2 5.60 USD Add to shopping cart
Ready to ship in 24 hours P210FM-3539-26 35 +0,050 39 47 26 2 6.34 USD Add to shopping cart
Ready to ship in 24 hours P210FM-4044-30 40 +0,050 44 52 30 2 6.97 USD Add to shopping cart
Ready to ship in 24 hours P210FM-4044-40 40 +0,050 44 52 40 2 7.84 USD Add to shopping cart
Ready to ship in 24 hours P210FM-4550-50 45 +0,050 50 58 50 2 6.57 USD Add to shopping cart
Ready to ship in 24 hours P210FM-5055-10 50 +0,050 55 63 10 2 6.61 USD Add to shopping cart
Ready to ship within 12 working days P210FM-5055-50 50 +0,050 55 63 50 2 Upon request Add to shopping cart
Ready to ship in 24 hours P210FM-2023-21 (1) 20 0,04 23 30 21.5 1.5 3.11 USD Add to shopping cart
Ready to ship in 24 hours P210FM-2528-21 25 0,040 28 35 21.5 1.5 3.35 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an F10 tolerance.
(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method


Ready to ship in 24 hours
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH