180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Self-lubricating, maintenance free
Low-cost-material for large volumes
Low coefficients of friction
Media resistant
Lowest humidity absorption
material data: iglide® J4 | ||
---|---|---|
Density | 1,48 g/cm3 | |
Color | Gray | |
Max. moisture absorption at 73°F and 50% r.h.: | 0,3 weight-% | |
Max. water absorption | 1,3 weight-% | |
Upper long-term application temperature | 194°F | |
Upper short-term application temperature | 248°F | |
Lower application temperature | -58°F | |
Bending E-module | 2.350 MPa | |
Max. surface pressure | 35 MPa | |
Surface resistance | >1012Ω |