Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Long service life on steel

The new iglide® gliding material was developed specially for linear movements. Its strength is its durability and the low wear rate on round bars of steel, chrome-plated steel, and all sorts of stainless steel - hardened and unhardened shafts. The operating temperature is -22°F up to +176°F. The iglide® E7 is offered as a liner for the 10-30 mm diameter and can be combined with all linear housings in the drylin® R type series. The slotted geometry of the liners enables easy installation.

Good wear resistance on steel shafts

Easy assembly

Self-lubricating- and maintenance-free

E7UM-01

E7 liners

Dimensions [mm]

Order number d1 tolerance* d2 b1 r t Z Weight
[g]
   
Ready to ship in 24 hours E7UM-01-10 10 12 28 3 0.8 2.5 0.73 6.08 USD Add to shopping cart
Ready to ship within 12 working days E7UM-01-12 12 14 31 3 0.8 3 1.01 6.57 USD Add to shopping cart
Ready to ship in 24 hours E7UM-01-16 16 18 35 3.5 0.8 3.5 1.45 7.71 USD Add to shopping cart
Ready to ship in 24 hours E7UM-01-20 20 23 44 5 0.8 3.5 3.25 8.49 USD Add to shopping cart
Ready to ship within 12 working days E7UM-01-25 25 28 57 5 0.8 4 5.44 9.48 USD Add to shopping cart
Ready to ship in 24 hours E7UM-01-30 30 34 67 5 0.8 4 9.88 18.46 USD Add to shopping cart
Ready to ship in 24 hours E7UM-01-40 40 44 79 6 1.3 5 17.3 28.06 USD Add to shopping cart
Ready to ship in 24 hours E7UM-01-50 (1) 50 55 99 7 1.3 6 36.3 34.27 USD Add to shopping cart
Ready to ship in 24 hours E7UM-01-60 (1) 60 65 124 8 2.5 6.5 54.8 40.50 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

according to igus® test method
(1)

Housing bore for liner E7UM-01 | Dimensions [mm]

Order no. shaft di B r t f z    
  [mm]
Ø
H7 h10 +0,05 +0,1 +0,5 +0,2    
Ready to ship in 24 hours E7UM-01-10 10 12 29 3 1 1 2.6 6.08 USD Add to shopping cart
Ready to ship within 12 working days E7UM-01-12 12 14 32 3 1 1.5 3.1 6.57 USD Add to shopping cart
Ready to ship in 24 hours E7UM-01-16 16 18 36 3.5 1 1.7 3.6 7.71 USD Add to shopping cart
Ready to ship in 24 hours E7UM-01-20 20 23 45 5 1 2 3.6 8.49 USD Add to shopping cart
Ready to ship within 12 working days E7UM-01-25 25 28 58 5 1 2 4.1 9.48 USD Add to shopping cart
Ready to ship in 24 hours E7UM-01-30 30 34 68 5 1 2 4.1 18.46 USD Add to shopping cart
Ready to ship in 24 hours E7UM-01-40 40 44 80 6 1.5 2.5 5.1 28.06 USD Add to shopping cart
Ready to ship in 24 hours E7UM-01-50 (1) 50 55 100 7 1.5 2.5 6.1 34.27 USD Add to shopping cart
Ready to ship in 24 hours E7UM-01-60 (1) 60 65 125 8 2.5 3 6.5 40.50 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1)


Liners of the E7UM-01 series are used in:

drylin® R linear plain bearing

drylin® R flange housings

Product overview

drylin® R housing bearing

drylin® R carriage and linear housing

drylin® R round shaft guidance accessories:

drylin® R shaft end supports and shaft blocks


Ready to ship in 24 hours
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH